ODS 96B M/D26-600-S12
Optical distance sensor
Series | 96 |
Type of scanning system | Against object |
Light source | LED, Infrared |
Light spot size [at sensor distance] | 15 mm x 15 mm |
Measurement range | 100 ... 600 mm |
Resolution | 0.1 ... 0.5 mm |
Accuracy | 1.5 % |
Reference value, accuracy | Measurement distance |
Repeatability | 0.5 % |
Reference value repeatability | Measurement distance |
Measurement time | 1 ... 5 ms |
Referencing | No |
Black/white behavior | 1 % |
Supply voltage UB | 10 ... 30 V, DC |
Function | Programmable |
Number of digital switching outputs | 1 Piece(s) |
Switching element | Transistor, Push-pull |
Type | RS 232 |
Type of connection | Connector |
Thread size | M12 |
Material | Metal |
No. of pins | 5 -pin |
Dimension (W x H x L) | 30 mm x 90 mm x 70 mm |
Housing material | Metal |
Metal housing | Diecast zinc |
Lens cover material | Glass |
Net weight | 380 g |
Type of configuration | Software |
Operational controls | Membrane keyboard PC software |
Ambient temperature, operation | -20 ... 50 °C |
Ambient temperature, storage | -30 ... 70 °C |
Degree of protection | IP 67 IP 69K |
Protection class | II |
Approvals | c UL US |
Standards applied | IEC 60947-5-2 |
Customs tariff number | 90318020 |
ECLASS 8.0 | 27270801 |
ECLASS 9.0 | 27270801 |
ETIM 5.0 | EC001825 |
ETIM 6.0 | EC001825 |