ODKL 96B M/D36-S12
Optical distance sensor
Series | 96 |
Type of scanning system | Against reflector |
Light source | Laser, Red |
Laser class | 2, IEC/EN 60825-1:2014 |
Light spot size [at sensor distance] | 7 mm x 7 mm [10,000 mm] |
Measurement range | 300 ... 25,000 mm |
Resolution | 3.0 mm |
Accuracy | 0.2 % |
Reference value, accuracy | End value |
Repeatability | 10 mm |
Measurement time | 1.4 ... 50 ms |
Referencing | No |
Optical distance measurement principle | Time of flight |
Supply voltage UB | 10 ... 30 V, DC |
Number of digital switching inputs | 1 Piece(s) |
Function | Programmable |
Number of digital switching outputs | 1 Piece(s) |
Switching element | Transistor, Push-pull |
Type | RS 485 |
Type of connection | Connector |
Thread size | M12 |
Material | Metal |
No. of pins | 5 -pin |
Dimension (W x H x L) | 30 mm x 90 mm x 70 mm |
Housing material | Metal |
Metal housing | Diecast zinc |
Lens cover material | Glass |
Net weight | 380 g |
Type of configuration | Software |
Operational controls | Membrane keyboard PC software |
Ambient temperature, operation | -20 ... 50 °C |
Ambient temperature, storage | -30 ... 70 °C |
Degree of protection | IP 67 IP 69K |
Protection class | II |
Approvals | c UL US |
Standards applied | IEC 60947-5-2 |
Customs tariff number | 90318020 |
ECLASS 5.1.4 | 27270801 |
ECLASS 8.0 | 27270801 |
ECLASS 9.0 | 27270801 |
ECLASS 10.0 | 27270801 |
ECLASS 11.0 | 27270801 |
ETIM 5.0 | EC001825 |
ETIM 6.0 | EC001825 |
ETIM 7.0 | EC001825 |