NT f. Base HS 6578
Power supply unit
Type | Power supply unit |
Suitable for | HS 6578 |
Type | Desktop power supply unit |
Output | 9 V DC, 2 A |
Input | 110 ... 240 V AC, 50 ... 60 Hz |
Net weight | 274 g |
Customs tariff number | 85366990 |
ECLASS 5.1.4 | 27242611 |
ECLASS 8.0 | 27242611 |
ECLASS 9.0 | 27242611 |
ECLASS 10.0 | 27040701 |
ECLASS 11.0 | 27040701 |
ECLASS 12.0 | 27040701 |
ECLASS 13.0 | 27040701 |
ECLASS 14.0 | 27040701 |
ECLASS 15.0 | 27040701 |
ETIM 5.0 | EC002540 |
ETIM 6.0 | EC002540 |
ETIM 7.0 | EC002540 |
ETIM 8.0 | EC002540 |
ETIM 9.0 | EC002540 |
ETIM 10.0 | EC002540 |