MTKZ 13-30 SET

Reflector

Part no.: 50130343

Contains 100x
Suitable for IPS 200i
IPS 400i
LSIS 472i
Design Round
Mounting dimension, thickness 17.6 mm
Mounting dimension, diameter 31 mm
Reflective surface, diameter 15 mm
Reflector material Plastic
Material of base material Plastic
Polarization-changing No
Chemical designation, reflector material PA
Net weight 131 g
Type of fastening Clip
Type of reflector Reflector
Suitable for bore hole diameter 12.5 ... 13.5 mm
Suitable for material thickness 0.8 ... 5 mm
Ambient temperature, operation -35 ... 45 °C
Processing temperature 5 ... 45 °C
Customs tariff number 90029000
ECLASS 5.1.4 27279203
ECLASS 8.0 27279203
ECLASS 9.0 27273601
ECLASS 10.0 27273601
ECLASS 11.0 27273601
ECLASS 12.0 27273601
ECLASS 13.0 27273601
ECLASS 14.0 27273601
ECLASS 15.0 27273601
ETIM 5.0 EC002467
ETIM 6.0 EC002467
ETIM 7.0 EC002467
ETIM 8.0 EC002467
ETIM 9.0 EC002467
ETIM 10.0 EC002467