MSSU-H46

Muting sensor set

Part no.: 426371

Results list: 4 products found
CB-M12-ACY3/1
Y distribution box
Part no.: 548040
  • Connection: Connector  - Connector  - Connector
Part no.: 548040
HT46CI/4W-200-M12
Diffuse sensor with background suppression
Part no.: 50134612
  • Series: 46C
  • Operating principle: Diffuse reflection principle with background suppr...
  • Operating range, max.: 0.005 ... 3 m
  • Design: Cubic
Part no.: 50134612
BTU 346M.5-D12
Mounting system
Part no.: 50122798
  • Design of mounting device: Mounting system
  • Type of fastening, at device: Screw type
  • Type of fastening, at system: For 12 mm rod
  • Mounting device material: Stainless steel
Part no.: 50122798
MMS-A-350
Muting mounting system
Part no.: 548804
  • Suitable for: COMPACTplus multiple light beam safety devices
Part no.: 548804
Suitable for UDC-S1, DC-S1 device columns
UDC-S2, DC-S2 device columns
Functions Timing controlled 4-sensor muting
Dimension 350 mm
Net weight 1,270 g
Housing color Silver
Type of fastening Groove mounting
Type of muting sensors IHRT diffuse reflection sensors
Number of muting sensors 2 Piece(s)
Number of reflectors 0 Piece(s)
Customs tariff number 85365019
ECLASS 5.1.4 27279290
ECLASS 8.0 27279290
ECLASS 9.0 27279090
ECLASS 10.0 27272792
ECLASS 11.0 27272792
ETIM 5.0 EC002498
ETIM 6.0 EC003015
ETIM 7.0 EC003015