MSI-EM201-8I4IO

Safe I/O module

Part no.: 547804

Icon Icon Icon
Results list: 1 products found
MSI-EM-IO84-01
Safe I/O module
Part no.: 50132990
  • Type: Safe I/O module
  • Number of inputs: 8 Piece(s)
  • Number of outputs: 4 Piece(s)
  • Type of terminal: Screw terminal
Part no.: 50132990
Series MSI-EM
Application Monitoring of safety functions
Number of safe I/Os 8 IN, 4 programmable I/O
Functions Extension module for the MSI 200 programmable safety controller
Extension with 8 safe inputs and 4 safe, freely configurable channels-either as safe inputs or outputs (OSSDs)
Monitoring of all safe functions in machines and systems
SIL 3, IEC 61508
SILCL 3, IEC/EN 62061
Performance Level (PL) e, EN ISO 13849-1
PFHD 0.0000000016 per hour
PFHD 1,6E-09 per hour
Mission time 20 years, EN ISO 13849-1
Category 4, EN ISO 13849
Protective circuit Overvoltage protection
Supply voltage UB 24 V, DC, -15 ... 10 %
Overvoltage category III
Diagnostics display 2 LEDs (green, red)
Reaction time, max. 30 ms
Nominal input voltage UN 24 V DC, -15 ... 10 %, (A1/A2)
type. current consumption at UN (A1/A2) 100 mA
Bridging of voltage drops 20 ms
Number of safe inputs 12 Piece(s), (up to SIL 3 / IEC 62061)
Status indicator 1 LED (green) per input
Nominal voltage UN 24 V DC
Typ. current consumption at UN 4 mA
Signal level at "0", max. 5 V
Signal level at "1", min. 11 V
Number of safe semiconductor outputs 4 Piece(s), (Cat. 4 / EN ISO 13849-1 / EN 954) for configuration of the 4 inputs/outputs as outputs
Number of clock/signal outputs 2 Piece(s), Can be used as pulse output or signal output depending on configuration
Nominal voltage 24 V DC, -15 ... 10 %
Status indicator 1 LED (green) per output
Limiting continuous current 0.5 A
Nominal voltage 24 V DC
Limiting continuous current 50 mA
Nominal voltage 24 V DC
Limiting continuous current 50 mA
Readiness delay 10,000 ms
Number of connections 2 Piece(s)
Function Connection to device
Signal IN
Signal OUT
Voltage supply
Type of connection Terminal
Type of terminal Screw terminal
No. of pins 16 -pin
Function Internal communication interface
Type of connection TBUS DIN rail
Connection cross sections 0.2 to 2.5 mm²
Dimension (W x H x L) 22.5 mm x 114.5 mm x 99 mm
Housing material Plastic
Plastic housing Unreinforced polyamide PA
Net weight 180 g
Housing color Gray
Type of fastening Snap-on mounting
Ambient temperature, operation -5 ... 45 °C
Ambient temperature, storage -20 ... 70 °C
Degree of protection IP 20 (housing)
IP 20 (terminals)
Approvals TÜV Rheinland
c UL US
Customs tariff number 85364900
ECLASS 5.1.4 27371800
ECLASS 8.0 27371819
ECLASS 9.0 27371819
ECLASS 10.0 27371819
ECLASS 11.0 27371819
ETIM 5.0 EC001449
ETIM 6.0 EC001449
ETIM 7.0 EC001449
3D-CAD model - MSI-EM201-8I4IO - zip
EPLAN macro - edz
Application information - pdf
Operating instructions - MSI 200 / MSI-EM - pdf
Data sheet - pdf
Product brochure - pdf
Product flyer - pdf
EC declaration of conformity - pdf
Certificate - TÜV Rheinland - pdf