MSI-DT30B-02
Safety relay
Series | MSI-DT |
Application | Moving guards, electro-sensitive protective equipment for controlled stopping (stop category 0 and 1 in accordance with IEC 60204) |
Functions | Cross circuit monitoring One- or two-channel operation Start/restart interlock (RES) Time-delayed shutdown (STOPP1) |
Restart | Automatic Manual |
SIL | 3, IEC 61508 |
SILCL | 3, IEC/EN 62061 |
Performance Level (PL) | e, EN ISO 13849-1 |
MTTFd | 124 years, EN ISO 13849-1 |
PFHD | 1,8E-09 per hour |
Mission time | 20 years, EN ISO 13849-1 |
Category | 4, EN ISO 13849-1 |
STOP category | 0, IEC/EN 60204-1 |
B10d at DC13 (inductive load) | 400,000 number of cycles |
B10d at AC15 (inductive load) | 400,000 number of cycles |
Protective circuit | Short circuit protected |
Continuous current per current path, max. | 6 A |
Supply voltage UB | 24 V, AC/DC, -15 ... 10 % |
Power consumption, max. | 1.8 W, For 24 V, plus output load |
Number of outputs, safety-oriented, non-delayed, contact-based | 2 Piece(s) |
Number of outputs, safety-oriented, delayed, contact-based | 2 Piece(s) |
Number of outputs, signaling function, non-delayed, contact-based | 0 Piece(s) |
Max. thermal continuous current Ith, release current paths | 6 A |
Regression delay | 20 ms |
Number of connections | 1 Piece(s) |
Function | Connection to device Voltage supply |
Type of connection | Terminal |
Type of terminal | Spring-cage terminal |
No. of pins | 16 -pin |
Connection cross sections | 1 x 0.2 to 2.5 mm², wire |
Dimension (W x H x L) | 22.5 mm x 111 mm x 114.5 mm |
Housing material | Plastic |
Plastic housing | Unreinforced polyamide PA |
Net weight | 231 g |
Housing color | Gray |
Type of fastening | Snap-on mounting |
Mechanical life time | 100,000,000 actuation cycles |
Type of display | LED |
Number of LEDs | 3 Piece(s) |
Ambient temperature, operation | -20 ... 55 °C |
Ambient temperature, storage | -40 ... 70 °C |
Degree of protection | IP 20 (terminals) IP 40 (housing) |
Approvals | TÜV Rheinland c UL US |
Customs tariff number | 85371098 |
ECLASS 5.1.4 | 27371800 |
ECLASS 8.0 | 27371819 |
ECLASS 9.0 | 27371819 |
ECLASS 10.0 | 27371819 |
ECLASS 11.0 | 27371819 |
ECLASS 12.0 | 27371819 |
ECLASS 13.0 | 27371819 |
ECLASS 14.0 | 27371819 |
ETIM 5.0 | EC001449 |
ETIM 6.0 | EC001449 |
ETIM 7.0 | EC001449 |
ETIM 8.0 | EC001449 |
ETIM 9.0 | EC001449 |