MSI-DT30B-01

Safety relay

Part no.: 547935

Icon Icon Icon
Results list: 1 products found
MSI-SR-LC21DT30-01
Safety relay
Part no.: 50133020
  • Application: Moving guards, electro-sensitive protective equipm...
  • Restart: Automatic
  • Type of terminal: Screw terminal
  • Functions: Start/restart interlock (RES)
Part no.: 50133020
Series MSI-DT
Application Moving guards, electro-sensitive protective equipment for controlled stopping (stop category 0 and 1 in accordance with IEC 60204)
Functions Cross circuit monitoring
One- or two-channel operation
Start/restart interlock (RES)
Time-delayed shutdown (STOPP1)
Restart Automatic
Manual
SIL 3, IEC 61508
SILCL 3, IEC/EN 62061
Performance Level (PL) e, EN ISO 13849-1
MTTFd 124 years, EN ISO 13849-1
PFHD 1,8E-09 per hour
Mission time 20 years, EN ISO 13849-1
Category 4, EN ISO 13849-1
STOP category 0, IEC/EN 60204-1
B10d at DC13 (inductive load) 400,000 number of cycles
B10d at AC15 (inductive load) 400,000 number of cycles
Protective circuit Short circuit protected
Continuous current per current path, max. 6 A
Supply voltage UB 24 V, AC/DC, -15 ... 10 %
Power consumption, max. 1.8 W, For 24 V, plus output load
Number of outputs, safety-oriented, non-delayed, contact-based 2 Piece(s)
Number of outputs, safety-oriented, delayed, contact-based 2 Piece(s)
Number of outputs, signaling function, non-delayed, contact-based 0 Piece(s)
Max. thermal continuous current Ith, release current paths 6 A
Executing the switching function of the inputs Changeover
Nominal output voltage DC 24 V
Voltage permitted at the input 30 V
Test pulse time permitted tTP 1 ms
Release time tR, time-delayed contacts (tolerance) 0.1 s ... 30 s ± 40 %
Regression delay 20 ms
Number of connections 1 Piece(s)
Function Connection to device
Voltage supply
Type of connection Terminal
Type of terminal Screw terminal
No. of pins 16 -pin
Connection cross sections 1 x 0.2 to 2.5 mm², wire
Dimension (W x H x L) 22.5 mm x 99 mm x 114.5 mm
Housing material Plastic
Plastic housing Unreinforced polyamide PA
Net weight 231 g
Housing color Gray
Type of fastening Snap-on mounting
Mechanical life time 100,000,000 actuation cycles
Type of display LED
Number of LEDs 3 Piece(s)
Ambient temperature, operation -20 ... 55 °C
Ambient temperature, storage -40 ... 70 °C
Degree of protection IP 20 (terminals)
IP 40 (housing)
Approvals TÜV Rheinland
c UL US
Customs tariff number 85371098
ECLASS 5.1.4 27371800
ECLASS 8.0 27371819
ECLASS 9.0 27371819
ECLASS 10.0 27371819
ECLASS 11.0 27371819
ECLASS 12.0 27371819
ECLASS 13.0 27371819
ECLASS 14.0 27371819
ETIM 5.0 EC001449
ETIM 6.0 EC001449
ETIM 7.0 EC001449
ETIM 8.0 EC001449
ETIM 9.0 EC001449
3D-CAD model - zip
EPLAN macro - edz
EC declaration of conformity - pdf
Certificate - TÜV Rheinland - pdf