MS 338

Connection unit

Part no.: 50134930

Suitable for BCL 338i
BPS 338i
Type EtherCAT, EtherCAT
Number of connections 4 Piece(s)
Function PWR / SW IN / OUT
Type of connection Connector
Thread size M12
Type Male
Material Metal
No. of pins 5 -pin
Encoding A-coded
Function Service interface
Type of connection USB
Connector type USB 2.0 Mini-B
Function BUS OUT
HOST / BUS IN
Type of connection Connector
Thread size M12
Type Female
Material Metal
No. of pins 4 -pin
Encoding D-coded
Function BUS OUT
Service interface
Type of connection Connector
Thread size M12
Type Female
Material Metal
No. of pins 4 -pin
Encoding D-coded
Design Cubic
Dimension (W x H x L) 64 mm x 33.5 mm x 43.5 mm
Housing material Metal
Metal housing Diecast aluminum
Net weight 70 g
Housing color Red
Type of display LED
Number of LEDs 2 Piece(s)
Customs tariff number 84733080
ECLASS 5.1.4 27280190
ECLASS 8.0 27280190
ECLASS 9.0 27279090
ECLASS 10.0 27280192
ECLASS 11.0 27280191
ECLASS 12.0 27280191
ECLASS 13.0 27280191
ECLASS 14.0 27280191
ECLASS 15.0 27280191
ETIM 5.0 EC002498
ETIM 6.0 EC003015
ETIM 7.0 EC003015
ETIM 8.0 EC003015
ETIM 9.0 EC003015
ETIM 10.0 EC003015
3D-CAD model - zip
EPLAN macro - edz
EC declaration of conformity - pdf
UKCA declaration of conformity - pdf