MLDSET AC-ABF 70INV. A.1
Acknowledgment unit
Contains | Acknowledgment unit AC-ABF70.INV Clamp Mounting plate |
Suitable for | MLC 500, MLC 300 safety light curtains MLD 500, MLD 300 multiple light beam safety devices |
Functions | Illuminated reset buttons Overriding with AOPDs with muting function Reset of the start/restart interlock |
Reset buttons | Yes |
LED indicators | Yes |
Switching current via button | 1 ... 1,000 mA |
Supply voltage UB | 24 V, DC, -20 ... 20 % |
Number of connections | 2 Piece(s) |
Function | Connection to device |
Type of connection | Cable with connector |
Cable length | 5,000 mm |
Thread size | M12 |
Type | Male |
Material | Metal |
No. of pins | 8 -pin |
Function | Connection with PLC |
Type of connection | Cable with connector |
Cable length | 200 mm |
Thread size | M12 |
Material | Metal |
No. of pins | 8 -pin |
Dimension (W x H x L) | 110 mm x 80 mm x 110 mm |
Plastic housing | Glass fiber reinforced (PPS), self-extinguishing |
Net weight | 620 g |
Housing color | Black Gray |
Type of fastening | Mounting plate |
Ambient temperature, operation | -25 ... 70 °C |
Ambient temperature, storage | -25 ... 70 °C |
Degree of protection | IP 67 IP 69K |
Protection class | III |
Customs tariff number | 85369095 |
ECLASS 5.1.4 | 27279290 |
ECLASS 8.0 | 27279290 |
ECLASS 9.0 | 27279090 |
ECLASS 10.0 | 27371246 |
ECLASS 11.0 | 27371246 |
ECLASS 12.0 | 27371246 |
ECLASS 13.0 | 27371246 |
ECLASS 14.0 | 27371246 |
ECLASS 15.0 | 27371246 |
ETIM 5.0 | EC002498 |
ETIM 6.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 9.0 | EC003015 |
ETIM 10.0 | EC003015 |