MLD500-T2L-UDC-900-S2
Safety sensor/transmitter set
Series | MLD-UDC |
Device type | Transmitter |
Special version | Integrated laser alignment aid |
Integrated laser alignment aid | Yes |
Integrated status indicator | No |
Type | 4, IEC/EN 61496 |
SIL | 3, IEC 61508 |
SILCL | 3, IEC/EN 62061 |
Mission time | 20 years, EN ISO 13849-1 |
Category | 4, EN ISO 13849 |
Operating range | 0.5 ... 50 m |
Number of beams | 2 Piece(s) |
Beam spacing | 500 mm |
Net weight | 5,525 g |
With device column | Yes |
Column height without foot | 900 mm |
Customs tariff number | 85365019 |
ECLASS 5.1.4 | 27272703 |
ECLASS 8.0 | 27272703 |
ECLASS 9.0 | 27272703 |
ECLASS 10.0 | 27272703 |
ECLASS 12.0 | 27272703 |
ECLASS 13.0 | 27272703 |
ECLASS 14.0 | 27272703 |
ECLASS 15.0 | 27272703 |
ETIM 5.0 | EC001832 |
ETIM 6.0 | EC001832 |
ETIM 7.0 | EC001832 |
ETIM 8.0 | EC001832 |
ETIM 9.0 | EC001832 |
ETIM 10.0 | EC001832 |