MLD300-T2L

Multiple light beam safety device transmitter

Part no.: 66002100

Icon Icon Icon Icon Icon Icon
Series MLD 300
Device type Transmitter
Special version Integrated laser alignment aid
Functions Range reduction
Integrated laser alignment aid Yes
Type 2, IEC/EN 61496
SIL 1, IEC 61508
SILCL 1, IEC/EN 62061
MTTFd 204 years, EN ISO 13849-1
Mission time 20 years, EN ISO 13849-1
Operating range 0.5 ... 50 m
Number of beams 2 Piece(s)
Beam spacing 500 mm
Light source LED, Infrared
Wavelength 850 nm
Transmitted-signal shape Continuous
LED group 1
Laser alignment aid, light color Laser, red
Laser alignment aid, light wavelength 650 nm
Laser alignment aid, class 2, IEC/EN 60825-1:2014
Laser alignment aid, transmitted-signal shape Continuous
Laser alignment aid, transmitting power 1,000 µW
Protective circuit Overvoltage protection
Short circuit protected
Supply voltage UB 24 V, DC, -20 ... 20 %
Current consumption, max. 50 mA, Without external load
Fuse External with max. 3 A
Number of connections 1 Piece(s)
Function Machine interface
Type of connection Connector
Thread size M12
Material Metal
No. of pins 5 -pin
Permissible conductor cross section, type. 0.25 mm²
Length of connection cable, max. 100 m
Permissible cable resistance to load, max. 200 Ω
Dimension (W x H x L) 52 mm x 600 mm x 64.7 mm
Housing material Metal
Metal housing Aluminum
Lens cover material Plastic / PMMA
Material of end caps Diecast zinc
Net weight 1,400 g
Housing color Yellow, RAL 1021
Type of fastening Groove mounting
Swivel mount
Type of display LED
Number of LEDs 2 Piece(s)
Ambient temperature, operation -30 ... 55 °C
Ambient temperature, storage -40 ... 75 °C
Relative humidity (non-condensing) 0 ... 95 %
Degree of protection IP 67
Protection class III
Approvals TÜV Süd
c CSA US
c TÜV NRTL US
US patents US 6,418,546 B
US 7,741,595 B
Customs tariff number 85365019
ECLASS 5.1.4 27272703
ECLASS 8.0 27272703
ECLASS 9.0 27272703
ECLASS 10.0 27272703
ECLASS 12.0 27272703
ECLASS 13.0 27272703
ECLASS 14.0 27272703
ECLASS 15.0 27272703
ETIM 5.0 EC001832
ETIM 6.0 EC001832
ETIM 7.0 EC001832
ETIM 8.0 EC001832
ETIM 9.0 EC001832
ETIM 10.0 EC001832
3D-CAD model - MLD300-T2L - zip
CADENAS PARTcommunity
EPLAN macro - edz
Application information - pdf
Alignment instructions - pdf
Package insert - pdf
Operating instructions - MLD 300, MLD 500 - pdf
Data sheet - pdf
Product brochure - pdf
EC declaration of conformity - pdf
UKCA declaration of conformity - pdf
Certificate - TÜV Süd - pdf
Certificate - c TÜV NRTL US - pdf
Certificate - c CSA US - pdf