MLD-M002-UDC-1600-S2

Safety sensor/deflecting mirror set

Part no.: 905066

Icon Icon Icon
Series MLD-UDC
Number of beams 2 Piece(s)
Beam spacing 500 mm
Net weight 9,410 g
With device column Yes
Column height without foot 1,600 mm
Customs tariff number 85389099
ECLASS 5.1.4 27279207
ECLASS 8.0 27279207
ECLASS 9.0 27273605
ECLASS 10.0 27273605
ECLASS 11.0 27273605
ECLASS 12.0 27273605
ECLASS 13.0 27273605
ECLASS 14.0 27273605
ECLASS 15.0 27273605
ETIM 5.0 EC002467
ETIM 6.0 EC002467
ETIM 7.0 EC002467
ETIM 8.0 EC002467
ETIM 9.0 EC002467
ETIM 10.0 EC002467
Application information - pdf
Operating instructions - MLD 300, MLD 500 - pdf
Data sheet - pdf
Mounting instructions - MLD-UDC - pdf