ML2R-RM2
Safety relay
Series | ML2R-RM2 |
Mission time | 20 years, EN ISO 13849-1 |
Dimension (W x H x L) | 120 mm x 90 mm x 160 mm |
Housing material | Plastic |
Plastic housing | ABS |
Net weight | 1,136 g |
Housing color | Gray |
Customs tariff number | 85371098 |
ECLASS 5.1.4 | 27371800 |
ECLASS 8.0 | 27371819 |
ECLASS 9.0 | 27371819 |
ECLASS 10.0 | 27371819 |
ECLASS 11.0 | 27371819 |
ECLASS 12.0 | 27371819 |
ECLASS 13.0 | 27371819 |
ECLASS 14.0 | 27371819 |
ECLASS 15.0 | 27371819 |
ETIM 5.0 | EC001449 |
ETIM 6.0 | EC001449 |
ETIM 7.0 | EC001449 |
ETIM 8.0 | EC001449 |
ETIM 9.0 | EC001449 |
ETIM 10.0 | EC001449 |