MD 7XXP-11-82IO4-13

Distribution box

Part no.: 50130607

Icon Icon Icon Icon
Results list: 1 products found
MD 7XXP-11-82IO5-13
Distribution box
Part no.: 50130608
  • Distribution box connections: 8 Piece(s)
  • Distribution box, thread size: M12
  • Distribution box, no. of pins: 5 -pin
  • Master connection: Connector, M23
Part no.: 50130608
Switching element PNP
Total current 8 A
Nominal input voltage UN 24 V DC
Type of connection Connector
Function Connection to the control
Thread size M23
No. of pins 12 -pin
Encoding A-coded
Type Male
Number of connections 8 Piece(s)
Thread size M12
No. of pins 4 -pin
Encoding A-coded
Type Female
Material Plastic
Material of O-ring seal TPU
Material of contacts Gold-plated
Operating current per contact 4 A
Design Cubic
Dimension (W x H x L) 50 mm x 36.5 mm x 150 mm
Housing material Plastic
Net weight 187 g
Screw tightening torque 0.6 N·m
Type of display LED
Ambient temperature, operation -20 ... 70 °C
Degree of protection IP 65
IP 67
Approvals c UL US
Customs tariff number 85369010
ECLASS 5.1.4 27279201
ECLASS 8.0 27279219
ECLASS 9.0 27440108
ECLASS 10.0 27440108
ECLASS 11.0 27440108
ECLASS 12.0 27440108
ECLASS 13.0 27440108
ECLASS 14.0 27440108
ETIM 5.0 EC002585
ETIM 6.0 EC002585
ETIM 7.0 EC003558
ETIM 8.0 EC002585
ETIM 9.0 EC002585
3D-CAD model - zip
EPLAN macro - edz
EC declaration of conformity - pdf