MA 238i EtherCAT Gateway

Modular connection unit

Part no.: 50114155

Icon Icon
Series MA 2xxi
Suitable for BCL 2x series bar code readers
BCL 8 series bar code readers
BPS 8 series bar code positioning system
DCR 200i series stationary 2D-code readers
FIS series mobile 2D-code readers
HFxx series mobile RFID read/write systems
HS 65x8
IT 1900g series mobile 2D-code readers
IT 1902g series mobile 2D-code readers
IT 1910 series mobile 2D-code readers
IT 1911i series mobile 2D-code readers
LSIS 222 series stationary 2D-code readers
RFI
RFM
Supply voltage UB 18 ... 30 V, DC
Current consumption, max. 300 mA
Type EtherCAT, RS 232
Number of connections 6 Piece(s)
Function Connection to device
Type of connection Plug connector
Function BUS OUT
Type of connection Connector
Thread size M12
Type Female
Material Plastic
No. of pins 4 -pin
Encoding D-coded
Function BUS IN
Type of connection Connector
Thread size M12
Type Female
Material Metal
No. of pins 4 -pin
Encoding D-coded
Function Voltage supply
Type of connection Connector
Thread size M12
Type Male
Material Metal
No. of pins 5 -pin
Encoding A-coded
Function Voltage supply
Type of connection Connector
Thread size M12
Type Male
Material Metal
No. of pins 5 -pin
Encoding A-coded
Function Service interface
Type of connection Sub-D
No. of pins 9 -pin
Design Cubic
Dimension (W x H x L) 107 mm x 40 mm x 180 mm
Housing material Metal
Net weight 700 g
Housing color Red, RAL 3000
Type of fastening Through-hole mounting
Type of display LED
Number of LEDs 2 Piece(s)
Ambient temperature, operation -30 ... 55 °C
Ambient temperature, storage -20 ... 60 °C
Relative humidity (non-condensing) 5 ... 90 %
Degree of protection IP 65
Approvals c UL US
Customs tariff number 85176200
ECLASS 5.1.4 27379201
ECLASS 8.0 27379201
ECLASS 9.0 27069190
ECLASS 10.0 27069190
ECLASS 11.0 27069090
ECLASS 12.0 27069090
ECLASS 13.0 27069090
ECLASS 14.0 27069090
ECLASS 15.0 27069090
ETIM 5.0 EC001855
ETIM 6.0 EC001855
ETIM 7.0 EC001855
ETIM 8.0 EC001855
ETIM 9.0 EC001855
ETIM 10.0 EC001855
3D-CAD model - zip
EPLAN macro - edz
ESI file - Firmware from V1110 - zip
ESI file - Firmware from V1141 - zip
EC declaration of conformity - pdf