MA 204i Profibus Gateway
Modular connection unit
Series | MA 2xxi |
Suitable for | BCL 2x series bar code readers BCL 8 series bar code readers BPS 8 series bar code positioning system DCR 200i series stationary 2D-code readers FIS series mobile 2D-code readers HFxx series mobile RFID read/write systems HS 65x8 IT 1900g series mobile 2D-code readers IT 1902g series mobile 2D-code readers IT 1910 series mobile 2D-code readers IT 1911i series mobile 2D-code readers LSIS 222 series stationary 2D-code readers RFI RFM |
Supply voltage UB | 18 ... 30 V, DC |
Current consumption, max. | 300 mA |
Type | PROFIBUS DP, RS 232 |
Number of connections | 6 Piece(s) |
Function | Connection to device |
Type of connection | Plug connector |
Function | BUS OUT |
Type of connection | Connector |
Thread size | M12 |
Type | Female |
Material | Metal |
No. of pins | 5 -pin |
Encoding | B-coded |
Function | BUS IN |
Type of connection | Connector |
Thread size | M12 |
Type | Male |
Material | Metal |
No. of pins | 5 -pin |
Encoding | B-coded |
Function | Voltage supply |
Type of connection | Connector |
Thread size | M12 |
Type | Female |
Material | Metal |
No. of pins | 5 -pin |
Encoding | A-coded |
Function | Voltage supply |
Type of connection | Connector |
Thread size | M12 |
Type | Male |
Material | Metal |
No. of pins | 5 -pin |
Encoding | A-coded |
Function | Service interface |
Type of connection | Sub-D |
No. of pins | 9 -pin |
Design | Cubic |
Dimension (W x H x L) | 107 mm x 40 mm x 180 mm |
Housing material | Metal |
Net weight | 700 g |
Housing color | Red, RAL 3000 |
Type of fastening | Through-hole mounting |
Type of display | LED |
Number of LEDs | 2 Piece(s) |
Ambient temperature, operation | 0 ... 55 °C |
Ambient temperature, storage | -20 ... 60 °C |
Relative humidity (non-condensing) | 5 ... 90 % |
Degree of protection | IP 65 |
Approvals | PROFIBUS c UL US |
Customs tariff number | 85176200 |
ECLASS 5.1.4 | 27069190 |
ECLASS 8.0 | 27069190 |
ECLASS 9.0 | 27069190 |
ECLASS 10.0 | 27069190 |
ECLASS 11.0 | 27069090 |
ECLASS 12.0 | 27069090 |
ECLASS 13.0 | 27069090 |
ECLASS 14.0 | 27069090 |
ECLASS 15.0 | 27069090 |
ETIM 5.0 | EC001855 |
ETIM 6.0 | EC001855 |
ETIM 7.0 | EC001855 |
ETIM 8.0 | EC001855 |
ETIM 9.0 | EC001855 |
ETIM 10.0 | EC001855 |