LV462.4/4
Fiber optic amplifier
Series | 462 |
Suitable for | Glass fiber optics Plastic fiber optics |
Special version | Time function |
Light source | LED, Red |
Supply voltage UB | 12 ... 24 V, DC |
Type | Digital switching output |
Switching element | Transistor, PNP |
Switching frequency | 500 Hz |
Type of connection | Cable |
Cable length | 2,000 mm |
Number of conductors | 4 -wire |
Design | Cubic |
Dimension (W x H x L) | 10 mm x 33 mm x 72 mm |
Housing material | Plastic |
Type of display | LED |
Operational controls | Control buttons Slide switch |
Customs tariff number | 85365019 |
ECLASS 5.1.4 | 27270905 |
ECLASS 8.0 | 27270905 |
ECLASS 9.0 | 27270905 |
ECLASS 10.0 | 27270905 |
ECLASS 11.0 | 27270905 |
ETIM 5.0 | EC002651 |
ETIM 6.0 | EC002651 |
ETIM 7.0 | EC002651 |