LSS 96M-175W-26

Throughbeam photoelectric sensor transmitter

Part no.: 50032004

Icon Icon Icon
Series 96
Operating principle Throughbeam principle
Device type Transmitter
Operating range 0 ... 30 m
Operating range Guaranteed operating range
Operating range limit 0 ... 39 m
Operating range limit Typical operating range
Light source LED, Red
Supply voltage UB 20 ... 230 V, AC/DC
Residual ripple 0 ... 15 %, From UB
Open-circuit current 0 ... 50 mA
Type of connection Terminal
No. of pins 2 -pin
Dimension (W x H x L) 30 mm x 90 mm x 70 mm
Housing material Metal
Metal housing Zinc
Lens cover material Glass
Net weight 380 g
Note Housing part used contains perfluorobutanesulfonic acid (PFBS)
Type of display LED
Ambient temperature, operation -40 ... 55 °C
Degree of protection IP 67
Protection class II
Approvals c UL US
Standards applied IEC 60947-5-2
Customs tariff number 85365080
ECLASS 5.1.4 27270901
ECLASS 8.0 27270901
ECLASS 9.0 27270901
ECLASS 10.0 27270901
ECLASS 11.0 27270901
ECLASS 12.0 27270901
ECLASS 13.0 27270901
ECLASS 14.0 27270901
ECLASS 15.0 27270901
ETIM 5.0 EC002716
ETIM 6.0 EC002716
ETIM 7.0 EC002716
ETIM 8.0 EC002716
ETIM 9.0 EC002716
ETIM 10.0 EC002716
3D-CAD model - zip
EPLAN macro - edz
EC declaration of conformity - pdf
UKCA declaration of conformity - pdf
Certificate - ECOLAB - pdf