LSE 96M/R-1310-25

Throughbeam photoelectric sensor receiver

Part no.: 50080080

Icon Icon Icon Icon Icon Icon
Series 96
Operating principle Throughbeam principle
Device type Receiver
Operating range Guaranteed operating range
Operating range limit Typical operating range
Supply voltage UB 20 ... 230 V, AC/DC
Residual ripple 0 ... 15 %, From UB
Number of digital switching outputs 1 Piece(s)
Switching element Relay, NC contact/NO contact
Switching principle Light switching
Switching frequency 20 Hz
Type of connection Terminal
No. of pins 5 -pin
Dimension (W x H x L) 30 mm x 90 mm x 70 mm
Housing material Metal
Metal housing Zinc
Lens cover material Glass
Net weight 380 g
Compatibility of materials ECOLAB
Note Housing part used contains perfluorobutanesulfonic acid (PFBS)
Type of display LED
Operational controls 270° potentiometer
Ambient temperature, operation -40 ... 55 °C
Degree of protection IP 67
Protection class II
Approvals c UL US
Standards applied IEC 60947-5-2
Customs tariff number 85365080
ECLASS 5.1.4 27270901
ECLASS 8.0 27270901
ECLASS 9.0 27270901
ECLASS 10.0 27270901
ECLASS 11.0 27270901
ECLASS 12.0 27270901
ECLASS 13.0 27270901
ECLASS 14.0 27270901
ECLASS 15.0 27270901
ETIM 5.0 EC002716
ETIM 6.0 EC002716
ETIM 7.0 EC002716
ETIM 8.0 EC002716
ETIM 9.0 EC002716
ETIM 10.0 EC002716
3D-CAD model - zip
EPLAN macro - edz
EC declaration of conformity - pdf
UKCA declaration of conformity - pdf
Certificate - ECOLAB - pdf