LS412BL2/DX-M12
Throughbeam photoelectric sensor transmitter
Series | 412B |
Operating principle | Throughbeam principle |
Device type | Transmitter |
Special version | Deactivation input |
Operating range | 0 ... 50 m |
Operating range | Guaranteed operating range |
Operating range limit | 0 ... 50 m |
Operating range limit | Typical operating range |
Beam path | Collimated |
Light source | Laser, Red |
Wavelength | 660 nm |
Laser class | 2, IEC/EN 60825-1:2014 |
Light spot size [at sensor distance] | 2 mm [1,000 mm] |
Type of light spot geometry | Round |
Protective circuit | Polarity reversal protection Short circuit protected |
Supply voltage UB | 10 ... 36 V, DC, Incl. residual ripple |
Residual ripple | 0 ... 20 %, From UB |
Open-circuit current | 0 ... 10 mA |
Number of deactivation inputs | 1 Piece(s) |
Function | Signal IN Voltage supply |
Type of connection | Connector |
Thread size | M12 |
Type | Male |
Material | Metal |
No. of pins | 4 -pin |
Encoding | A-coded |
Dimension (Ø x L) | 12 mm x 60 mm |
Thread size | M12 x 1 mm |
Housing material | Stainless steel |
Stainless steel housing | V2A |
Lens cover material | Glass |
Net weight | 32 g |
Housing color | Silver |
Ambient temperature, operation | -10 ... 50 °C |
Degree of protection | IP 67 |
Protection class | III |
Approvals | c UL US |
Standards applied | IEC 60947-5-2 |
Customs tariff number | 85365019 |
ECLASS 5.1.4 | 27270901 |
ECLASS 8.0 | 27270901 |
ECLASS 9.0 | 27270901 |
ECLASS 10.0 | 27270901 |
ECLASS 11.0 | 27270901 |
ECLASS 12.0 | 27270901 |
ECLASS 13.0 | 27270901 |
ECLASS 14.0 | 27270901 |
ECLASS 15.0 | 27270901 |
ETIM 5.0 | EC002716 |
ETIM 6.0 | EC002716 |
ETIM 7.0 | EC002716 |
ETIM 8.0 | EC002716 |
ETIM 9.0 | EC002716 |
ETIM 10.0 | EC002716 |