LS 97/4 E-S.1
Throughbeam photoelectric sensor receiver
Hello, we'd be happy to be of assistance to you.
This is a combination product: receiver and transmitter of the same series are required for operation.
Please ensure that both devices are replaced with the appropriate product alternatives.
Please use the receiver's designation or part number to find an alternative transmitter/receiver combination.
Please refer to the file Application Note Substitutes to find technical details on substitute products.
The file can be found under the Downloads/Technical documentation tab.
Series | 97 |
Operating principle | Throughbeam principle |
Device type | Receiver |
Protective circuit | Polarity reversal protection Short circuit protected |
Supply voltage UB | 10 ... 30 V, DC |
Residual ripple | 0 ... 15 %, From UB |
Open-circuit current | 0 ... 40 mA |
Number of digital switching outputs | 1 Piece(s) |
Switching element | Transistor, PNP |
Switching principle | Light switching |
Switching frequency | 200 Hz |
Response time | 2.5 ms |
Readiness delay | 100 ms |
Function | Signal OUT Voltage supply |
Type of connection | Standard plug |
Type | Male |
Material | Plastic |
No. of pins | 4 -pin |
Dimension (W x H x L) | 18 mm x 75 mm x 23 mm |
Housing material | Metal |
Metal housing | Diecast zinc |
Lens cover material | Glass |
Net weight | 85 g |
Housing color | Red |
Type of fastening | Through-hole mounting Via optional mounting device |
Ambient temperature, operation | -20 ... 60 °C |
Ambient temperature, storage | -30 ... 70 °C |
Degree of protection | IP 65 |
Protection class | II |
Approvals | c UL US |
Standards applied | IEC 60947-5-2 |
Customs tariff number | 85365019 |
ECLASS 5.1.4 | 27270901 |
ECLASS 8.0 | 27270901 |
ECLASS 9.0 | 27270901 |
ECLASS 10.0 | 27270901 |
ECLASS 11.0 | 27270901 |
ETIM 5.0 | EC002716 |
ETIM 6.0 | EC002716 |
ETIM 7.0 | EC002716 |