Lens S-M12-8F8
Lens
Suitable for | IVS 1000i & DCR 1000i |
Working range | 100 ... 600 mm |
Focal length | 8 mm |
Lens mount | S-Mount |
F-stop (F) | 8 |
Diaphragm type | Fixed |
Wavelength | 400 ... 950 nm |
Resolution | 5 megapixel |
Sensor size | 1 / 2.5'' |
Primary plane, object side | 9.29 mm |
Primary plane, image side | 7.96 mm |
Opening angle, object side | 21.5 ° |
Opening angle, image side | 10.26 ° |
Design | Cylindrical |
Thread size | M12 x 0.5 mm |
Net weight | 4 g |
Housing color | Black |
Ambient temperature, operation | -20 ... 60 °C |
Customs tariff number | 90021900 |
ECLASS 5.1.4 | 27310203 |
ECLASS 8.0 | 27310203 |
ECLASS 9.0 | 27310203 |
ECLASS 10.0 | 27273603 |
ECLASS 11.0 | 27273603 |
ECLASS 12.0 | 27273603 |
ECLASS 13.0 | 27273603 |
ECLASS 14.0 | 27273603 |
ECLASS 15.0 | 27273603 |
ETIM 5.0 | EC002498 |
ETIM 6.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 9.0 | EC003015 |
ETIM 10.0 | EC003015 |