LCAM 408i C7F-XX-MT
Camera
Series | LCAM |
Suitable for | Use of coolants and lubricants |
Chip | CMOS |
Special version | Optics can be cleaned via compressed air connection with max. 6 bar |
Software functions | Image transfer |
Working range | 1,000 ... 5,000 mm |
Camera resolution, horizontal | 2,592 px |
Camera resolution, vertical | 1,944 px |
Focal length | 4 mm |
Chip size | 1/2.5 in |
Frame rate (images per second), max. | 53 pieces per second |
Camera type | Color |
Supply voltage UB | 18 ... 30 V, DC |
Power consumption, max. | 3.6 W |
Type | Ethernet |
Address assignment | DHCP Manual address assignment |
Transmission speed | 1 Gbit/s 10 Mbit/s 100 Mbit/s |
Function | Process Service |
Switch functionality | None |
Transmission protocol | TCP/IP , RTP/RTSP |
Function | Configuration interface Data interface Service interface |
Type of connection | Connector |
Designation on device | SERVICE |
Thread size | M12 |
No. of pins | 8 -pin |
Encoding | X-coded |
Function | Voltage supply |
Type of connection | Connector |
Designation on device | PWR |
Thread size | M12 |
No. of pins | 4 -pin |
Encoding | A-coded |
Dimension (W x H x L) | 76.5 mm x 66 mm x 126 mm |
Housing material | Metal |
Lens cover material | Glass (seal material: FKM) |
Net weight | 664 g |
Type of fastening | Dovetail grooves Mounting thread Via optional mounting device |
Ambient temperature, operation | -30 ... 70 °C |
Degree of protection | IP 65 IP 67 |
Customs tariff number | 90021100 |
ECLASS 5.1.4 | 27310101 |
ECLASS 8.0 | 27310101 |
ECLASS 9.0 | 27310201 |
ECLASS 10.0 | 27310101 |
ECLASS 11.0 | 27310101 |
ECLASS 12.0 | 27310101 |
ECLASS 13.0 | 27310101 |
ECLASS 14.0 | 27310101 |
ECLASS 15.0 | 27310101 |
ETIM 5.0 | EC002550 |
ETIM 6.0 | EC002550 |
ETIM 7.0 | EC002550 |
ETIM 8.0 | EC002550 |
ETIM 9.0 | EC002550 |
ETIM 10.0 | EC002550 |