LCAM 308 C6W-XX

Camera

Part no.: 50149229

Icon Icon Icon
Series LCAM
Suitable for Use in intralogistics applications
Chip CMOS
Functions Real-time clock
Software functions Image memory
Image transfer
Livestream transmission
REST-API
Video memory
Working range Motor-driven focus adjustment
Working range 500 mm ... ∞
Camera resolution, horizontal 1,280 px
Camera resolution, vertical 720 px
Focal length 1.33 mm
Chip size 1/4 in
Frame rate (images per second), max. 24 pieces per second
Opening angle, x-axis 108 °
Opening angle, y-axis 92 °
Camera type Color
Supply voltage UB 18 ... 30 V, DC
Power consumption, max. 5.6 W, (heating inactive) / 20 W, (heating active)
Type Ethernet
Address assignment DHCP
Manual address assignment
Transmission speed 10 Mbit/s
100 Mbit/s
Function Process
Service
Switch functionality None
Transmission protocol TCP/IP, RTP/RTSP, UDP, NTP
Function Configuration interface
Data interface
Service interface
Type of connection Connector
Thread size M12
No. of pins 4 -pin
Encoding D-coded
Function Signal IN
Voltage supply
Type of connection Connector
Thread size M12
No. of pins 4 -pin
Encoding A-coded
Dimension (W x H x L) 84.6 mm x 38.3 mm x 114 mm
Housing material Metal
Lens cover material Plastic (PMMA+) with scratch-resistant Indium protective coating
Net weight 300 g
Type of fastening Mounting thread
Via optional mounting device
Ambient temperature, operation -30 ... 50 °C
Degree of protection IP 65
Customs tariff number 85258900
ECLASS 5.1.4 27310101
ECLASS 8.0 27310101
ECLASS 9.0 27310201
ECLASS 10.0 27310101
ECLASS 11.0 27310101
ECLASS 12.0 27310101
ECLASS 13.0 27310101
ECLASS 14.0 27310101
ECLASS 15.0 27310101
ETIM 5.0 EC002550
ETIM 6.0 EC002550
ETIM 7.0 EC002550
ETIM 8.0 EC002550
ETIM 9.0 EC002550
ETIM 10.0 EC002550
3D-CAD model - zip
EC declaration of conformity - pdf