LBK SBV-01
Safety radar sensor
Series | LBK SBV |
Type | Radar sensor |
Application | Stationary access guarding Stationary danger zone guarding |
Operating principle | Detection of movement Detection of persons |
Operating range | 0 ... 5 m |
Angle of radiation, horizontal | 10° - 100° Adjustable in 10° increments |
Angle of radiation, vertical | 20° |
Emitted power | ≤ 16 dBm |
Frequency range | 60,600 ... 62,800 MHz |
Shape of the detection fields | conical |
Functions | Detection of movement Detection of persons |
SIL | 2, IEC 61508 |
SILCL | 2, IEC/EN 62061 |
Performance Level (PL) | d, EN ISO 13849-1 |
Mission time | 20 years, EN ISO 13849-1 |
Category | 3, EN ISO 13849 |
Supply voltage UB | 12 V, DC, -20 ... 20 %, Via controller |
Power consumption, max. | 3.25 W |
Response time | 100 ms |
Restart delay time (automatic start) | 4,000 ms |
Number of connections | 2 Piece(s) |
Function | BUS IN Voltage supply |
Type of connection | Connector, Two pairs of twisted pairs |
Thread size | M12 |
Type | Male |
Material | Metal |
No. of pins | 5 -pin |
Function | BUS OUT |
Type of connection | Connector |
Thread size | M12 |
Type | Female |
Material | Metal |
No. of pins | 5 -pin |
Permissible conductor cross section, type. | 0.34 mm² |
Dimension (W x H x L) | 158 mm x 135 mm x 71 mm |
Housing material | Aluminum Plastic |
Plastic housing | PA 66 |
Mounting bracket material | PA 66, glass fiber reinforced |
Net weight | 355 g |
Housing color | Yellow, RAL 1023 |
Type of display | LED |
Number of LEDs | 1 Piece(s) |
Ambient temperature, operation | -30 ... 60 °C |
Ambient temperature, storage | -40 ... 80 °C |
Relative humidity (non-condensing) | 0 ... 95 % |
Degree of protection | IP 67 |
Approvals | TÜV Süd Italia UL |
Customs tariff number | 85261000 |
ECLASS 5.1.4 | 27280801 |
ECLASS 8.0 | 27280890 |
ECLASS 9.0 | 27280890 |
ECLASS 10.0 | 27280890 |
ECLASS 11.0 | 27280890 |
ECLASS 12.0 | 27274501 |
ECLASS 13.0 | 27274501 |
ECLASS 14.0 | 27274501 |
ECLASS 15.0 | 27274501 |
ETIM 5.0 | EC001825 |
ETIM 6.0 | EC001825 |
ETIM 7.0 | EC001825 |
ETIM 8.0 | EC001825 |
ETIM 9.0 | EC001825 |
ETIM 10.0 | EC001825 |