L200-M2C3-SLM24-KY-L2G
Safety locking device
Series | L200 |
Functions | Auxiliary release with lock Illuminated displays for magnet activation Integration in control circuits up to category4 in accordance with EN ISO 13849-1 Locking device with guard interlocking according to ISO 14119 Mechanical guard interlocking (spring-force) |
Operating principle | Power to release – Actuator locked if electromagnet is deactivated |
Mission time | 20 years, EN ISO 13849-1 |
B10d | 5,000,000 number of cycles |
Usage category at DC 13 | Ue / Ie: 24 V / 3 A, 125 V / 0.7 A, 250 V / 0.4 A, EN 60947-5-1 |
Usage category at AC 15 | Ue / le: 120 V / 6 A, 250 V / 5 A, 400 V / 3 A, EN 60947-5-1 |
Contact allocation, actuator | 2NC |
Contact allocation, magnet | 2NC |
Contact opening | Force-fit |
Magnet operating voltage | 24 V DC, -10 ... 10 % |
Short circuit protection, magnet | 0.5 A, 24 V, type gG, IEC 60269-1 |
Short circuit protection, safety circuit | 500 V, 10 A, type gG, IEC 60269-1 |
Rated insulation voltage | 400 V AC, 300 V DC |
Conventional thermal current, max. | 10 A |
Teach input for actuator | No |
Switch-on time | 100 % |
Number of connections | 1 Piece(s) |
Number of cable entries | 3 Piece(s) |
Function | Contact connection Voltage supply |
Type of connection | Terminal |
Type of terminal | Screw terminal |
No. of pins | 10 -pin |
Connection cross sections | 1 x 0.34 mm² to 2 x 1.5 mm², wire |
Design | Cubic |
Dimension (W x H x L) | 45 mm x 81.7 mm x 194.7 mm |
Housing material | Metal |
Electrical contact material | Silver alloy |
Net weight | 1,244 g |
Housing color | Gray Red |
Type of fastening | Through-hole mounting |
Type of cable entry | M20 x 1.5 |
Release device | Auxiliary release with lock |
Switch type | Interlock device with guard interlocking, ISO 14119 |
Switching principle | Slow-action contact |
Approach actuation directions | 1 x top 4 x side (90°) |
Approach speed | 0.001 ... 0.5 m/s |
Locking type | Spring force |
Locking actuation | Spring |
Locking force, max. | 2,800 N |
Mechanical life time | 1,000,000 actuation cycles, IEC 60947-5-1 |
Actuation frequency, max. | 600 per hour, IEC 6047-5-1 |
External actuator | AC-AHxx, series, straight, angled, resilient, alignable |
Extraction force, unlocked actuator | 30 N |
Recoil tolerance | 4.5 mm |
Type of display | LED |
Ambient temperature, operation | -25 ... 60 °C |
Degree of contamination | 3, EN 60947-1 |
Degree of protection | IP 67 |
Approvals | IMQ c UL US |
Customs tariff number | 85369095 |
ECLASS 5.1.4 | 27272603 |
ECLASS 8.0 | 27272603 |
ECLASS 9.0 | 27272603 |
ECLASS 10.0 | 27272603 |
ECLASS 11.0 | 27272603 |
ECLASS 12.0 | 27272603 |
ECLASS 13.0 | 27272603 |
ECLASS 14.0 | 27272603 |
ECLASS 15.0 | 27272603 |
ETIM 5.0 | EC002593 |
ETIM 6.0 | EC002593 |
ETIM 7.0 | EC002593 |
ETIM 8.0 | EC002593 |
ETIM 9.0 | EC002593 |
ETIM 10.0 | EC002593 |