KSS US-USB2-A-USB2-C-V1-020

Service line

Part no.: 50151103

Suitable for interface USB
Type of connection USB
Connector, LED No
Connector type USB 2.0 Standard-A
Type of connection USB
Connector type USB 2.0 type C
Sheathing color Black
Shielded Yes
Cable design Interconnection cable
Cable length 2,000 mm
Sheathing material PVC
Suitability for drag chains No
Net weight 38 g
Customs tariff number 85444290
ECLASS 5.1.4 27279201
ECLASS 8.0 27279218
ECLASS 9.0 27060311
ECLASS 10.0 27060313
ECLASS 11.0 27060313
ECLASS 12.0 27060313
ECLASS 13.0 27060313
ECLASS 14.0 27060313
ECLASS 15.0 27060313
ETIM 5.0 EC001855
ETIM 6.0 EC001855
ETIM 7.0 EC001855
ETIM 8.0 EC001855
ETIM 9.0 EC001855
ETIM 10.0 EC001855