KRTM 20M/P-12-6420-S12

Contrast sensor

Part no.: 50116474

Icon Icon Icon
Series 20
Special version Autocollimation
Synchronization input
Time function
Operating range 12 mm ± 1 mm
Beam path Focused
Light source LED, RGB
Light spot size [at sensor distance] 1 mm x 3 mm
Light spot orientation Vertical
Type of light spot geometry Rectangular
Light beam exit On face
Focus Fixed
Supply voltage UB 12 ... 30 V, DC
Residual ripple 0 ... 15 %, From UB
Open-circuit current 0 ... 35 mA
Number of teach inputs 1 Piece(s)
Teach process Dynamic 2-point
Number of digital switching outputs 1 Piece(s)
Switching element Transistor, PNP
Switching principle Light/dark switchable
Switching frequency 50,000 Hz
Type of connection Connector
Thread size M12
Material Stainless steel
No. of pins 5 -pin
Encoding A-coded
Design Cubic
Dimension (W x H x L) 30 mm x 80 mm x 53 mm
Housing material Metal
Metal housing Zinc
Net weight 300 g
Type of display LED
Operational controls Membrane keyboard
Ambient temperature, operation -25 ... 60 °C
Degree of protection IP 67
Protection class III
Approvals c UL US
Standards applied IEC 60947-5-2
Customs tariff number 85365019
ECLASS 5.1.4 27270906
ECLASS 8.0 27270906
ECLASS 9.0 27270906
ECLASS 10.0 27270906
ECLASS 11.0 27270906
ECLASS 12.0 27270906
ECLASS 13.0 27270906
ECLASS 14.0 27270906
ECLASS 15.0 27270906
ETIM 5.0 EC001820
ETIM 6.0 EC001820
ETIM 7.0 EC001820
ETIM 8.0 EC001820
ETIM 9.0 EC001820
ETIM 10.0 EC001820
3D-CAD model - zip
EPLAN macro - edz
Operating instructions - pdf
Data sheet - pdf
Supplement to operating instructions - pdf
EC declaration of conformity - pdf
UKCA declaration of conformity - pdf