KD U-M8-3A-T0-100 F+B

Connection cable

Part no.: 50149848

Icon Icon Icon Icon Icon
Application Chemical resistant
Hygienic and wet areas
Operating voltage Max. 60 V AC/DC
Type of connection Connector
Thread size M8
Type Female
Seal material EPDM
No. of pins 3 -pin
Encoding A-coded
Version Axial
Connector, LED No
Lock Screw fitting, stainless steel V4A, recommended torque 0.4 Nm, self-locking
Type of connection Open end
Number of conductors 3 Piece(s)
Sheathing color Gray
Shielded No
Silicone-free Yes
Cable length 10,000 mm
Sheathing material TPE
Wire insulation TPE
Suitability for drag chains Yes
Properties of the outer sheathing Halogen-free, free from substances interfering with wetting agents, recyclable, increased thermal capacity
Resistance of the outer sheathing Resistant to acid, alkali, ozone and seawater, hydrolysis-resistant, verified resistance to P3-topactive
Width across flats 9 mm
Net weight 70 g
Bending radius, flexible laying, min. Min. 10 x cable diameter
Bending radius, stationary laying, min. Min. 5 x cable diameter
Ambient temperature, operation Drag chain: -25 °C … +60 °C
Ambient temperature, operation, flexible use -40 ... 105 °C
Ambient temperature, operation, stationary use -40 ... 105 °C
Degree of protection IP 65
IP 67
IP 68
IP 69
Approvals ECOLAB
Customs tariff number 85444290
ECLASS 5.1.4 27279201
ECLASS 8.0 27279218
ECLASS 9.0 27060311
ECLASS 10.0 27060311
ECLASS 11.0 27060311
ECLASS 12.0 27060311
ECLASS 13.0 27060311
ECLASS 14.0 27060311
ECLASS 15.0 27060311
ETIM 5.0 EC001855
ETIM 6.0 EC001855
ETIM 7.0 EC001855
ETIM 8.0 EC001855
ETIM 9.0 EC001855
ETIM 10.0 EC001855
3D-CAD model - zip
EC declaration of conformity - pdf