KB USB-1 HS 65x8

Interconnection cable

Part no.: 50120432

Icon
Suitable for HS 65x8
Suitable for interface USB
Type of connection RJ41
Connector, LED No
Type of connection USB
Connector type USB 1.1 Standard-A
Sheathing color Gray
Shielded Yes
Cable design Helix cable
Cable length 2,800 mm
Sheathing material TPU
Suitability for drag chains No
Net weight 95 g
Customs tariff number 85444290
ECLASS 5.1.4 27279201
ECLASS 8.0 27279218
ECLASS 9.0 27060311
ECLASS 10.0 27060311
ECLASS 11.0 27060311
ECLASS 12.0 27060311
ECLASS 13.0 27060311
ECLASS 14.0 27060311
ECLASS 15.0 27060311
ETIM 5.0 EC001855
ETIM 6.0 EC001855
ETIM 7.0 EC001855
ETIM 8.0 EC001855
ETIM 9.0 EC001855
ETIM 10.0 EC001855
EPLAN macro - edz