KB 232-2 IT190x
Interconnection cable
Suitable for | IT 1300 series mobile bar code readers IT 1900g series mobile 2D-code readers IT 1902g series mobile 2D-code readers IT 1910 series mobile 2D-code readers IT 1911i series mobile 2D-code readers |
Suitable for interface | RS 232 True |
Type of connection | RJ41 |
Type of connection | Sub-D |
Type | Female |
No. of pins | 9 -pin |
Version | Axial |
Type of connection | Connector |
Thread size | Pluggable |
Type | Female |
No. of pins | 2 -pin |
Version | Axial |
Number of conductors | 6 Piece(s) |
Sheathing color | Black |
Shielded | Yes |
Cable design | Helix cable |
Cable length | 3,000 mm |
Sheathing material | PVC |
Suitability for drag chains | No |
Net weight | 145 g |
Customs tariff number | 85444210 |
ECLASS 5.1.4 | 27279201 |
ECLASS 8.0 | 27279218 |
ECLASS 9.0 | 27060311 |
ECLASS 10.0 | 27060311 |
ECLASS 11.0 | 27060311 |
ECLASS 12.0 | 27060311 |
ECLASS 13.0 | 27060311 |
ECLASS 14.0 | 27060311 |
ECLASS 15.0 | 27060311 |
ETIM 5.0 | EC001855 |
ETIM 6.0 | EC001855 |
ETIM 7.0 | EC001855 |
ETIM 8.0 | EC001855 |
ETIM 9.0 | EC001855 |
ETIM 10.0 | EC001855 |