KB-014S- 10000-14

Connection cable

Part no.: 50106977

Icon Icon
Application Chemical resistant
Operating voltage 30 V AC/DC
Type of connection Connector
Thread size M16
Type Female
No. of pins 14 -pin
Encoding A-coded
Version Angled
Connector, LED No
Type of connection Open end
Number of conductors 14 Piece(s)
Shielded Yes
Cable length 10,000 mm
Sheathing material PVC
Suitability for drag chains No
Net weight 575 g
Customs tariff number 85444290
ECLASS 5.1.4 27279201
ECLASS 8.0 27279218
ECLASS 9.0 27060311
ECLASS 10.0 27060311
ECLASS 11.0 27060311
ECLASS 12.0 27060311
ECLASS 13.0 27060311
ECLASS 14.0 27060311
ECLASS 15.0 27060311
ETIM 5.0 EC001855
ETIM 6.0 EC001855
ETIM 7.0 EC001855
ETIM 8.0 EC001855
ETIM 9.0 EC001855
ETIM 10.0 EC001855
EPLAN macro - edz