IT 1990i SR-3
Mobile 2D-code reader
Series | IT19xx |
Code types, readable | 2/5 Interleaved Aztec Codabar Code 39 Code 93 Code 128 Composite Codes Data Matrix Code EAN 8/13 EAN 128 EAN Addendum GS1 Databar GS1 Databar Expanded GS1 Databar Limited GS1 Databar Omnidirectional GS1 Databar Stacked GS1 Databar Truncated Maxicode Micro PDF Micro QR Others on request PDF417 QR code UPC |
Reading distance | 0 ... 837 mm |
Camera resolution, horizontal | 1,280 px |
Camera resolution, vertical | 800 px |
Supply voltage UB | 4 ... 5.5 V, DC |
Power consumption, max. | 2.35 W |
Type | PS/2, USB, RS 232 |
Function | Process |
Function | Process |
Type of connection | RJ41 |
Dimension (W x H x L) | 76 mm x 100 mm x 192 mm |
Housing material | Plastic |
Plastic housing | UL 94-V0 |
Net weight | 320 g |
Ambient temperature, operation | -30 ... 50 °C |
Ambient temperature, storage | -40 ... 70 °C |
Relative humidity (non-condensing) | 0 ... 95 % |
Drop height | 3 m |
Measurements relative to | Concrete floor |
Degree of protection | IP 65 IP 67 |
Customs tariff number | 84719000 |
ECLASS 5.1.4 | 27280101 |
ECLASS 8.0 | 27280103 |
ECLASS 9.0 | 27280103 |
ECLASS 10.0 | 27280103 |
ECLASS 11.0 | 27280103 |
ECLASS 12.0 | 27280103 |
ECLASS 13.0 | 27280103 |
ECLASS 14.0 | 27280103 |
ECLASS 15.0 | 27280103 |
ETIM 5.0 | EC002550 |
ETIM 6.0 | EC002999 |
ETIM 7.0 | EC002999 |
ETIM 8.0 | EC002999 |
ETIM 9.0 | EC002999 |
ETIM 10.0 | EC002999 |