IT 1911i-1D ER-3
Wireless mobile bar code reader
Series | IT19xx |
Code types, readable | 2/5 Interleaved Codabar Code 39 Code 93 Code 128 EAN 8/13 EAN 128 EAN Addendum GS1 Databar GS1 Databar Expanded GS1 Databar Limited GS1 Databar Omnidirectional GS1 Databar Truncated Others on request UPC |
Reading distance | 25 ... 596 mm |
Camera resolution, horizontal | 838 px |
Camera resolution, vertical | 640 px |
Supply voltage UB | 3.7 V, DC |
Power consumption, max. | 1.8 W |
Battery technology | LiIon |
Battery storage capacity | 2.4 A·h |
Type | PS/2, USB, RS 232 |
Function | Process |
Function | Process |
Bluetooth range | Class 1 |
Bluetooth version | 2.1 |
Type of connection | Bluetooth |
Dimension (W x H x L) | 75 mm x 133 mm x 195 mm |
Housing material | Plastic |
Plastic housing | UL 94-V0 |
Net weight | 380 g |
Ambient temperature, operation | -20 ... 50 °C |
Ambient temperature, storage | -40 ... 70 °C |
Relative humidity (non-condensing) | 0 ... 95 % |
Drop height | 2 m |
Measurements relative to | Concrete floor |
Degree of protection | IP 65 |
Customs tariff number | 84719000 |
ECLASS 5.1.4 | 27280101 |
ECLASS 8.0 | 27280101 |
ECLASS 9.0 | 27280101 |
ECLASS 10.0 | 27280101 |
ECLASS 11.0 | 27280101 |
ETIM 5.0 | EC002550 |
ETIM 6.0 | EC002550 |
ETIM 7.0 | EC002550 |