IT 1470g-2D-2

Mobile 2D-code reader

Part no.: 50143599

Icon Icon
Series IT147xg
Code types, readable 2/5 Interleaved
Codabar
Codablock
Code 39
Code 93
Code 128
Data Matrix Code
DotCode
EAN 8/13
EAN 128
EAN Addendum
GS1 Databar
GS1 Databar Expanded
GS1 Databar Limited
GS1 Databar Omnidirectional
GS1 Databar Stacked
GS1 Databar Truncated
PDF417
QR code
UPC
Reading distance 5 ... 400 mm
Light source LED, Red
LED group 1
Camera resolution, horizontal 1,040 px
Camera resolution, vertical 720 px
Bar code contrast (PCS) 35 %
Modulus size 0.127 ... 0.508 mm
Supply voltage UB 4 ... 5.5 V, DC
Power consumption, max. 2 W
Type USB, RS 232
Function Process
Function Process
Type of connection RJ41
Dimension (W x H x L) 62 mm x 169 mm x 82 mm
Housing material Plastic
Plastic housing UL 94-V0
Net weight 130 g
Ambient temperature, operation 0 ... 50 °C
Ambient temperature, storage -40 ... 60 °C
Relative humidity (non-condensing) 0 ... 95 %
Drop height 1.8 m
Measurements relative to Concrete floor
Degree of protection IP 40
Approvals c UL US
Customs tariff number 84719000
ECLASS 5.1.4 27280101
ECLASS 8.0 27280101
ECLASS 9.0 27280103
ECLASS 10.0 27280103
ECLASS 11.0 27280103
ECLASS 12.0 27280103
ECLASS 13.0 27280103
ECLASS 14.0 27280103
ECLASS 15.0 27280103
ETIM 5.0 EC002550
ETIM 6.0 EC002999
ETIM 7.0 EC002999
ETIM 8.0 EC002999
ETIM 9.0 EC002999
ETIM 10.0 EC002999
EPLAN macro - edz
Configuration software - V4.5.4 - zip
USB driver - USBserial - zip
Operating instructions - pdf
Data sheet - pdf
Brief manual - pdf
Product brochure - pdf
EC declaration of conformity - pdf