ISS 244PP.1/44-20E-S12
Inductive switch
Series | 244 |
type. operating range limit Sn | 20 mm |
Operating range Sa | 0 ... 16.2 mm |
Special version | Antivalent |
Protective circuit | Inductive protection Polarity reversal protection Short circuit protected |
Supply voltage UB | 10 ... 30 V, DC |
Residual ripple | 0 ... 20 %, From UB |
Open-circuit current | 0 ... 30 mA |
Temperature drift, max. (in % of Sr) | 10 %, Over the entire operating temperature range |
Repeatability, max. (in % of Sr) | 10 %, For UB = 20 … 30 V DC, ambient temperature Ta = 23 °C ± 5 °C |
Switching hysteresis | 15 % |
Number of digital switching outputs | 2 Piece(s) |
Voltage type | DC |
Switching current, max. | 200 mA |
Residual current, max. | 0.01 mA |
Voltage drop | ≤ 2 V |
Switching element | Transistor, PNP |
Switching principle | NO contact – Antivalent |
Switching element | Transistor, PNP |
Switching principle | NC contact – Antivalent |
Switching frequency | 100 Hz |
Readiness delay | 100 ms |
Number of connections | 1 Piece(s) |
Function | Signal OUT Voltage supply |
Type of connection | Connector |
Thread size | M12 |
Type | Male |
Material | Metal |
No. of pins | 4 -pin |
Encoding | A-coded |
Design | Cubic |
Dimension (W x H x L) | 40 mm x 40 mm x 67 mm |
Type of installation | Embedded |
Housing material | Plastic |
Plastic housing | PA 66 |
Sensing face material | Plastic, Polyamide (PA 66) |
Net weight | 120 g |
Housing color | Black Red, RAL 3000 |
Type of fastening | Through-hole mounting |
Standard measuring plate | 60 x 60 mm², Fe360 |
Type of display | LED |
Number of LEDs | 4 Piece(s) |
Ambient temperature, operation | -25 ... 85 °C |
Ambient temperature, storage | -25 ... 85 °C |
Degree of protection | IP 68 IP 69K |
Protection class | II |
Approvals | c UL US |
Test procedure for EMC in accordance with standard | IEC 61000-4-2 IEC 61000-4-3 IEC 61000-4-4 |
Standards applied | IEC 60947-5-2 |
Aluminum | 0.34 |
Stainless steel | 0.78 |
Copper | 0.3 |
Brass | 0.4 |
Fe360 steel | 1 |
Customs tariff number | 85365019 |
ECLASS 5.1.4 | 27270101 |
ECLASS 8.0 | 27270101 |
ECLASS 9.0 | 27270101 |
ECLASS 10.0 | 27270101 |
ECLASS 11.0 | 27270101 |
ECLASS 12.0 | 27274001 |
ECLASS 13.0 | 27274001 |
ECLASS 14.0 | 27274001 |
ECLASS 15.0 | 27274001 |
ETIM 5.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 9.0 | EC002714 |
ETIM 10.0 | EC002714 |