IS 122PP/4NO-5E0

Inductive switch

Part no.: 50130022

Icon Icon
Series 122
type. operating range limit Sn 5 mm
Protective circuit Overload protection
Polarity reversal protection
Short circuit protected
Supply voltage UB 10 ... 30 V, DC
Open-circuit current 0 ... 10 mA
Temperature drift, max. (in % of Sr) 10 %
Repeatability, max. (in % of Sr) 1 %
Switching hysteresis 15 %
Number of digital switching outputs 1 Piece(s)
Voltage type DC
Switching current, max. 200 mA
Residual current, max. 0.01 mA
Voltage drop ≤ 2 V
Switching element Transistor, PNP
Switching principle NO (normally open)
Switching frequency 500 Hz
Number of connections 1 Piece(s)
Function Signal OUT
Voltage supply
Type of connection Cable
Cable length 2,000 mm
Sheathing material PVC
Cable color Black
Number of conductors 3 -wire
Wire cross section 0.25 mm²
Design Cubic
Dimension (W x H x L) 18 mm x 18 mm x 34.3 mm
Type of installation Embedded
Housing material Plastic
Plastic housing ABS
Sensing face material Plastic, ABS
Net weight 51 g
Housing color Red, RAL 3000
Transparent
Type of fastening Through-hole mounting
Standard measuring plate 15 x 15 mm², Fe360
Type of display LED
Number of LEDs 1 Piece(s)
Ambient temperature, operation -25 ... 70 °C
Ambient temperature, storage -25 ... 70 °C
Degree of protection IP 67
Standards applied IEC 60947-5-2
Fe360 steel 1
Customs tariff number 85365019
ECLASS 5.1.4 27270101
ECLASS 8.0 27270101
ECLASS 9.0 27270101
ECLASS 10.0 27270101
ECLASS 11.0 27270101
ECLASS 12.0 27274001
ECLASS 13.0 27274001
ECLASS 14.0 27274001
ECLASS 15.0 27274001
ETIM 5.0 EC002714
ETIM 6.0 EC002714
ETIM 7.0 EC002714
ETIM 8.0 EC002714
ETIM 9.0 EC002714
ETIM 10.0 EC002714
3D-CAD model - zip
EPLAN macro - edz
EC declaration of conformity - pdf