IPRK 95/44 L.5
Polarized retro-reflective photoelectric sensor
Series | 95 |
Operating principle | Reflection principle |
Special version | Warning output |
Operating range | 0.15 ... 6 m |
Operating range | Guaranteed operating range |
Operating range limit | 0.15 ... 9 m |
Operating range limit | Typical operating range |
Light source | LED, Red |
Wavelength | 660 nm |
LED group | 1 |
Type of light spot geometry | Round |
Protective circuit | Polarity reversal protection Short circuit protected |
Supply voltage UB | 10 ... 30 V, DC |
Residual ripple | 0 ... 15 %, From UB |
Open-circuit current | 0 ... 35 mA |
Number of digital switching outputs | 3 Piece(s) |
Switching element | Transistor, PNP |
Switching principle | Light switching |
Switching element | Transistor, PNP |
Switching principle | Dark switching |
Switching element | Transistor, PNP |
Switching principle | UB switching |
Function | Warning output |
Switching frequency | 1,000 Hz |
Response time | 0.5 ms |
Readiness delay | 100 ms |
Function | Signal OUT Voltage supply |
Type of connection | Connector |
Thread size | M12 |
Type | Male |
Material | Stainless steel |
No. of pins | 5 -pin |
Encoding | A-coded |
Dimension (W x H x L) | 17 mm x 66 mm x 35 mm |
Housing material | Metal |
Metal housing | Zinc |
Lens cover material | Glass |
Net weight | 90 g |
Housing color | Red |
Type of fastening | Through-hole mounting |
Type of display | LED |
Operational controls | Multiturn potentiometer |
Ambient temperature, operation | -25 ... 60 °C |
Ambient temperature, storage | -40 ... 70 °C |
Degree of protection | IP 67 |
Protection class | II |
Standards applied | IEC 60947-5-2 |
Customs tariff number | 85365019 |
ECLASS 5.1.4 | 27270902 |
ECLASS 8.0 | 27270902 |
ECLASS 9.0 | 27270902 |
ECLASS 10.0 | 27270902 |
ECLASS 11.0 | 27270902 |
ECLASS 12.0 | 27270902 |
ECLASS 13.0 | 27270902 |
ECLASS 14.0 | 27270902 |
ECLASS 15.0 | 27270902 |
ETIM 5.0 | EC002717 |
ETIM 6.0 | EC002717 |
ETIM 7.0 | EC002717 |
ETIM 8.0 | EC002717 |
ETIM 9.0 | EC002717 |
ETIM 10.0 | EC002717 |