IL AL 034/031 IR 110 H
Illumination
Type | LED surface illumination |
Suitable for | DCR 200i IPS 200i IPS 400i |
Special version | Heating |
Functions | Strobed operation (edge-triggered), no continuous operation |
Flash frequency, max. | 25 Hz |
Illumination duration, max. (flash time) tB | 4 ms |
Light source | LED LED,Infrared |
Wavelength | 850 nm |
Transmitted-signal shape | Pulsed |
LED group | Exempt group (in acc. with EN 62471) |
Opening angle, max. | 38 ° |
Protective circuit | Polarity reversal protection Short circuit protected |
Supply voltage UB | 18 ... 30 V, DC |
Power consumption, max. | 5 W, (heating inactive) / 9 W, (heating active) |
Number of activation inputs | 1 Piece(s) |
Type | Activation input |
Voltage type | DC |
Switching voltage | high: ≥12V (LED on) low: ≤ 8 V (LED off) |
Activation delay | 0.03 ms |
Number of connections | 2 Piece(s) |
Function | Signal IN Signal OUT Voltage supply |
Type of connection | Connector |
Thread size | M12 |
Type | Male |
Material | Metal |
No. of pins | 12 -pin |
Encoding | A-coded |
Function | Signal IN Signal OUT Voltage supply |
Type of connection | Connector |
Thread size | M12 |
Type | Female |
Material | Metal |
No. of pins | 12 -pin |
Encoding | A-coded |
Design | Cubic |
Dimension (W x H x L) | 43 mm x 61 mm x 44 mm |
Housing material | Metal Plastic |
Metal housing | Diecast aluminum |
Plastic housing | PC |
Lens cover material | Glass |
Net weight | 131 g |
Housing color | Silver |
Type of fastening | Mounting thread Via optional mounting device |
Type of display | LED |
Number of LEDs | 1 Piece(s) |
Ambient temperature, operation | -30 ... 45 °C |
Ambient temperature, storage | -20 ... 70 °C |
Relative humidity (non-condensing) | 90 % |
Degree of protection | IP 65 |
Protection class | III |
Test procedure for EMC in accordance with standard | EN 61000-6-2 EN 61000-6-4 |
Test procedure for continuous shock in accordance with standard | IEC 60068-2-29, test Eb |
Test procedure for vibration in accordance with standard | IEC 60068-2-6, test Fc |
Customs tariff number | 85395100 |
ECLASS 5.1.4 | 27310204 |
ECLASS 8.0 | 27310204 |
ECLASS 9.0 | 27310204 |
ECLASS 10.0 | 27310204 |
ECLASS 11.0 | 27310204 |
ECLASS 12.0 | 27310204 |
ECLASS 13.0 | 27310204 |
ECLASS 14.0 | 27310204 |
ECLASS 15.0 | 27310204 |
ETIM 5.0 | EC002498 |
ETIM 6.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 9.0 | EC003015 |
ETIM 10.0 | EC003015 |