HTU430B-6000.X3/LT4-M12
Ultrasonic sensor
Part no.:
50142209
| Series | 430B |
| Operating principle | Diffuse reflection principle with background suppression |
| Contains | 2x M30 mounting nut |
| Special version | 2 independent switching outputs Multiplex operation Synchronous operation |
| Operating range | 0.6 ... 6 m |
| Operating range | Guaranteed operating range |
| Ultrasonic frequency | 75 kHz |
| Shape of sound lobe | standard |
| Direction of beam | Front |
| Opening angle | 15 ° |
| Repeatability | 0.15 % |
| Reference value repeatability | End value |
| Protective circuit | Inductive protection Polarity reversal protection Short circuit protected |
| Supply voltage UB | 15 ... 30 V, DC |
| Residual ripple | 0 ... 10 %, From UB |
| Open-circuit current | 0 ... 50 mA |
| Switching hysteresis | 50 mm |
| Number of digital switching outputs | 2 Piece(s) |
| Switching current, max. | 150 mA |
| Switching voltage | low: ≤ 2.5 V |
| Switching element | Transistor, Push-pull |
| Switching principle | IO-Link / NC contact/NO contact |
| Switching element | Transistor, PNP |
| Switching principle | NC contact/NO contact |
| Number of inputs/outputs selectable | 1 Piece(s) |
| Switching voltage, outputs | Typ. UB / 0 V |
| Voltage type, inputs | DC |
| Switching voltage, inputs | Typ. UB / 0 V |
| Function | Activation input Freely configurable Teach input |
| Switching frequency | 1.6 Hz |
| Response time | 380 ms |
| Readiness delay | 300 ms |
| Type | IO-Link |
| COM mode | COM2 |
| Profile | Smart sensor profile |
| Min. cycle time | COM2 = 2.3 ms |
| Frame type | 2.5 |
| Specification | V1.1 |
| Device ID | 0x000C00 |
| SIO-mode support | Yes |
| Process data IN | 2 bytes |
| Dual Channel | No |
| Function | Data interface Signal OUT Teach input Voltage supply |
| Type of connection | Connector |
| Thread size | M12 |
| Material | Metal |
| No. of pins | 5 -pin |
| Encoding | A-coded |
| Design | Cylindrical |
| Dimension (Ø x L) | 30 mm x 104.3 mm |
| Thread size | M30 x 1 mm |
| Housing material | Metal |
| Metal housing | Nickel-plated brass |
| Ultrasonic transducer material | Piezoceramics (contains lead zirconium titanate (PZT)) |
| Net weight | 215 g |
| Type of display | LED |
| Number of LEDs | 2 Piece(s) |
| Operational controls | Control buttons |
| Ambient temperature, operation | -25 ... 50 °C |
| Ambient temperature, storage | -30 ... 85 °C |
| Degree of protection | IP 67 IP 68 |
| Protection class | III |
| Approvals | c UL US |
| Standards applied | IEC 60947-5-2 |
| Customs tariff number | 85365019 |
| ECLASS 5.1.4 | 27272803 |
| ECLASS 8.0 | 27272803 |
| ECLASS 9.0 | 27272803 |
| ECLASS 10.0 | 27272803 |
| ECLASS 11.0 | 27272803 |
| ECLASS 12.0 | 27272803 |
| ECLASS 13.0 | 27272803 |
| ECLASS 14.0 | 27272803 |
| ECLASS 15.0 | 27272803 |
| ETIM 5.0 | EC001849 |
| ETIM 6.0 | EC001849 |
| ETIM 7.0 | EC001849 |
| ETIM 8.0 | EC001849 |
| ETIM 9.0 | EC001849 |
| ETIM 10.0 | EC001849 |
EPLAN macro - edz
IODD - V 1.1 - zip
Configuration software - Sensor Studio - zip
Configuration software - IO-Link Device Collection - zip
Configuration software - IO-Link USB-Master - zip
Software - IO-Link Function Block for TwinCAT 3.x - zip
Software - IO-Link Function Block for TIA V16 - zip