HTU430B-3000.X3/LT4-M12
Ultrasonic sensor
Series | 430B |
Operating principle | Diffuse reflection principle with background suppression |
Contains | 2x M30 mounting nut |
Special version | 2 independent switching outputs Multiplex operation Synchronous operation |
Operating range | 0.3 ... 3 m |
Operating range | Guaranteed operating range |
Ultrasonic frequency | 120 kHz |
Shape of sound lobe | standard |
Direction of beam | Front |
Opening angle | 15 ° |
Repeatability | 0.15 % |
Reference value repeatability | End value |
Protective circuit | Inductive protection Polarity reversal protection Short circuit protected |
Supply voltage UB | 15 ... 30 V, DC |
Residual ripple | 0 ... 10 %, From UB |
Open-circuit current | 0 ... 50 mA |
Switching hysteresis | 25 mm |
Number of digital switching outputs | 2 Piece(s) |
Switching current, max. | 150 mA |
Switching voltage | low: ≤ 2.5 V |
Switching element | Transistor, Push-pull |
Switching principle | IO-Link / NC contact/NO contact |
Switching element | Transistor, PNP |
Switching principle | NC contact/NO contact |
Number of inputs/outputs selectable | 1 Piece(s) |
Switching voltage, outputs | Typ. UB / 0 V |
Voltage type, inputs | DC |
Switching voltage, inputs | Typ. UB / 0 V |
Function | Activation input Freely configurable Teach input |
Switching frequency | 4 Hz |
Response time | 125 ms |
Readiness delay | 300 ms |
Type | IO-Link |
COM mode | COM2 |
Profile | Smart sensor profile |
Min. cycle time | COM2 = 2.3 ms |
Frame type | 2.5 |
Specification | V1.1 |
Device ID | 0x000C00 |
SIO-mode support | Yes |
Process data IN | 2 bytes |
Dual Channel | No |
Function | Data interface Signal OUT Teach input Voltage supply |
Type of connection | Connector |
Thread size | M12 |
Material | Metal |
No. of pins | 5 -pin |
Encoding | A-coded |
Design | Cylindrical |
Dimension (Ø x L) | 30 mm x 90 mm |
Thread size | M30 x 1 mm |
Housing material | Metal |
Metal housing | Nickel-plated brass |
Ultrasonic transducer material | Piezoceramics (contains lead zirconium titanate (PZT)) |
Net weight | 110 g |
Type of display | LED |
Number of LEDs | 2 Piece(s) |
Operational controls | Control buttons |
Ambient temperature, operation | -25 ... 70 °C |
Ambient temperature, storage | -30 ... 85 °C |
Degree of protection | IP 67 IP 68 |
Protection class | III |
Approvals | c UL US |
Standards applied | IEC 60947-5-2 |
Customs tariff number | 85365019 |
ECLASS 5.1.4 | 27272803 |
ECLASS 8.0 | 27272803 |
ECLASS 9.0 | 27272803 |
ECLASS 10.0 | 27272803 |
ECLASS 11.0 | 27272803 |
ECLASS 12.0 | 27272803 |
ECLASS 13.0 | 27272803 |
ECLASS 14.0 | 27272803 |
ECLASS 15.0 | 27272803 |
ETIM 5.0 | EC001849 |
ETIM 6.0 | EC001849 |
ETIM 7.0 | EC001849 |
ETIM 8.0 | EC001849 |
ETIM 9.0 | EC001849 |
ETIM 10.0 | EC001849 |