HTU218-800/LT-M12
Ultrasonic sensor
Series | 200 |
Operating principle | Diffuse reflection principle with background suppression |
Contains | 2x M18 mounting nut |
Special version | Teach input |
MTTF | 677 years |
Operating range | 0.08 ... 0.8 m |
Operating range | Guaranteed operating range |
Ultrasonic frequency | 200 kHz |
Shape of sound lobe | standard |
Direction of beam | Front |
Opening angle | 16 ° |
Adjustment range | 80 ... 800 mm |
Resolution | 1.0 mm |
Repeatability | 0.15 % |
Reference value repeatability | End value |
Temperature drift | 0.2 %/K |
Protective circuit | Polarity reversal protection Short circuit protected |
Supply voltage UB | 18 ... 30 V, DC |
Residual ripple | 0 ... 10 %, From UB |
Open-circuit current | 0 ... 40 mA |
Switching hysteresis | 2 mm |
Number of teach inputs | 1 Piece(s) |
Switching voltage | high: ≥9V low: ≤ 2 V |
Number of digital switching outputs | 1 Piece(s) |
Switching current, max. | 150 mA |
Switching voltage | low: ≤ 2 V |
Switching element | Transistor, Push-pull |
Switching principle | IO-Link / light switching (PNP)/dark switching (NPN) |
Switching frequency | 5 Hz |
Response time | 100 ms |
Readiness delay | 300 ms |
Type | IO-Link |
COM mode | COM2 |
Min. cycle time | COM2 = 2.3 ms |
Frame type | 2.2 |
Specification | V1.1 |
Device ID | 3068 |
SIO-mode support | Yes |
Function | Signal OUT Teach input Voltage supply |
Type of connection | Connector |
Thread size | M12 |
Material | Metal |
No. of pins | 4 -pin |
Encoding | A-coded |
Design | Cylindrical |
Dimension (Ø x L) | 18 mm x 55 mm |
Thread size | M18 x 1 mm |
Housing material | Metal |
Metal housing | Nickel-plated brass |
Ultrasonic transducer material | Piezoceramics (contains lead zirconium titanate (PZT)) |
Net weight | 30 g |
Type of display | LED |
Number of LEDs | 1 Piece(s) |
Ambient temperature, operation | -25 ... 70 °C |
Ambient temperature, storage | -25 ... 70 °C |
Degree of protection | IP 67 |
Protection class | III |
Approvals | c UL US |
Standards applied | IEC 60947-5-2 |
Customs tariff number | 85365019 |
ECLASS 5.1.4 | 27272803 |
ECLASS 8.0 | 27272803 |
ECLASS 9.0 | 27272803 |
ECLASS 10.0 | 27272803 |
ECLASS 11.0 | 27272803 |
ECLASS 12.0 | 27272803 |
ECLASS 13.0 | 27272803 |
ECLASS 14.0 | 27272803 |
ECLASS 15.0 | 27272803 |
ETIM 5.0 | EC001849 |
ETIM 6.0 | EC001849 |
ETIM 7.0 | EC001849 |
ETIM 8.0 | EC001849 |
ETIM 9.0 | EC001849 |
ETIM 10.0 | EC001849 |