HT3CL1.B/4P-M8

Diffuse sensor with background suppression

Part no.: 50133614

Icon Icon Icon Icon Icon Icon Icon Icon
Series 3C
Operating principle Diffuse reflection principle with background suppression
Black-white error < 10% up to 170 mm
Operating range Guaranteed operating range
Operating range, white 90% 0.015 ... 0.4 m
Operating range, gray 18% 0.015 ... 0.25 m
Operating range, black 6% 0.015 ... 0.17 m
Operating range limit 0.015 ... 0.4 m
Operating range limit Typical operating range
Adjustment range 20 ... 400 mm
Beam path Collimated
Light source Laser, Red
Wavelength 650 nm
Laser class 1, in accordance with IEC 60825-1:2014 (EN 60825-1:2014)
Light spot size [at sensor distance] 1 mm [400 mm]
Type of light spot geometry Round
Shift angle Typ. ± 2°
Protective circuit Overvoltage protection
Polarity reversal protection
Short circuit protected
Supply voltage UB 10 ... 30 V, DC, Incl. residual ripple
Residual ripple 0 ... 10 %, From UB
Open-circuit current 0 ... 20 mA
Number of digital switching outputs 2 Piece(s)
Switching element Transistor, PNP
Switching principle Light switching
Switching element Transistor, PNP
Switching principle Dark switching
Switching frequency 3,000 Hz
Response time 0.16 ms
Decay time 0.16 ms
Readiness delay 300 ms
Function Signal OUT
Voltage supply
Type of connection Connector
Thread size M8
Type Male
Material Metal
No. of pins 4 -pin
Dimension (W x H x L) 11.4 mm x 34.2 mm x 18.3 mm
Housing material Plastic
Plastic housing PC-ABS
Lens cover material Plastic / PMMA
Net weight 10 g
Housing color Red
Type of fastening Two M3 threaded sleeves
Via optional mounting device
Compatibility of materials ECOLAB
Type of display LED
Operational controls Multiturn potentiometer
Function of the operational control Range adjustment
Ambient temperature, operation -40 ... 55 °C
Ambient temperature, storage -40 ... 70 °C
Degree of protection IP 67
IP 69K
Protection class III
Approvals c UL US
Standards applied IEC 60947-5-2
Customs tariff number 85365019
ECLASS 5.1.4 27270904
ECLASS 8.0 27270904
ECLASS 9.0 27270904
ECLASS 10.0 27270904
ECLASS 11.0 27270904
ECLASS 12.0 27270903
ECLASS 13.0 27270903
ECLASS 14.0 27270903
ECLASS 15.0 27270903
ETIM 5.0 EC002719
ETIM 6.0 EC002719
ETIM 7.0 EC002719
ETIM 8.0 EC002719
ETIM 9.0 EC002719
ETIM 10.0 EC002719
3D-CAD model - zip
CADENAS PARTcommunity
EPLAN macro - edz
EC declaration of conformity - pdf
UKCA declaration of conformity - pdf
Certificate - ECOLAB - pdf