HRT 25B/L6T.32-2500
Diffuse sensor with background suppression
Series | 25B |
Operating principle | Diffuse reflection principle with background suppression |
Special version | 2 independent switching outputs Teach input Teach via IO-Link |
Operating range | 0.05 ... 2.5 m |
Operating range | Guaranteed operating range |
Operating range limit | 0.05 ... 3 m |
Operating range limit | Typical operating range |
Beam path | Divergent |
Light source | LED, Infrared |
Wavelength | 850 nm |
LED group | Exempt group (in acc. with EN 62471) |
Light spot size [at sensor distance] | 60 mm [1,000 mm] |
Type of light spot geometry | Round |
Temperature drift | 2 mm/K |
Protective circuit | Polarity reversal protection Short circuit protected Transient protection |
Supply voltage UB | 18 ... 30 V, DC |
Residual ripple | 0 ... 15 %, From UB |
Open-circuit current | 0 ... 32 mA |
Number of teach inputs | 1 Piece(s) |
Number of digital switching outputs | 2 Piece(s) |
Switching element | Transistor, Push-pull |
Switching principle | IO-Link / light switching (PNP)/dark switching (NPN) |
Switching element | Transistor, Push-pull |
Switching principle | Light switching (PNP)/dark switching (NPN) |
Switching frequency | 2 ... 30 Hz, depending on diffuse reflectance |
Response time | 70 ms, depending on diffuse reflectance |
Readiness delay | 300 ms |
Type | IO-Link |
COM mode | COM2 |
Min. cycle time | COM2 = 2.3 ms |
Specification | V1.1.1 |
SIO-mode support | Yes |
Function | Signal IN Signal OUT Voltage supply |
Type of connection | Cable |
Cable length | 2,000 mm |
Sheathing material | PUR |
Cable color | Black |
Number of conductors | 5 -wire |
Wire cross section | 0.15 mm² |
Dimension (W x H x L) | 15 mm x 38.9 mm x 28.7 mm |
Housing material | Plastic |
Plastic housing | PC-ABS |
Lens cover material | Plastic / PMMA |
Net weight | 15 g |
Housing color | Red |
Type of fastening | Through-hole mounting Via optional mounting device |
Type of display | LED |
Operational controls | Teach button |
Function of the operational control | Range adjustment |
Ambient temperature, operation | -30 ... 50 °C |
Ambient temperature, storage | -40 ... 60 °C |
Degree of protection | IP 66 IP 67 |
Protection class | III |
Approvals | c UL US |
Standards applied | IEC 60947-5-2 |
Customs tariff number | 85365019 |
ECLASS 5.1.4 | 27270904 |
ECLASS 8.0 | 27270904 |
ECLASS 9.0 | 27270904 |
ECLASS 10.0 | 27270904 |
ECLASS 11.0 | 27270904 |
ECLASS 12.0 | 27270903 |
ECLASS 13.0 | 27270903 |
ECLASS 14.0 | 27270903 |
ECLASS 15.0 | 27270903 |
ETIM 5.0 | EC002719 |
ETIM 6.0 | EC002719 |
ETIM 7.0 | EC002719 |
ETIM 8.0 | EC002719 |
ETIM 9.0 | EC002719 |
ETIM 10.0 | EC002719 |