HRT 25B/2

Diffuse sensor with background suppression

Part no.: 50122100

Icon Icon Icon
Results list: 2 products found
HT25CI/2N
Diffuse sensor with background suppression
Part no.: 50134236
  • Series: 25C
  • Operating principle: Diffuse reflection principle with background suppr...
  • Operating range, max.: 0 ... 1.3 m
  • Design: Cubic
Part no.: 50134236
HT15I/2
Diffuse sensor with background suppression
Part no.: 50134359
  • Series: 15
  • Operating principle: Diffuse reflection principle with background suppr...
  • Operating range, max.: 0.012 ... 1 m
  • Design: Cubic
Part no.: 50134359
Series 25B
Operating principle Diffuse reflection principle with background suppression
Operating range Guaranteed operating range
Operating range, white 90% 0 ... 1 m
Operating range, gray 18% 0.005 ... 0.7 m
Operating range, black 6% 0.005 ... 0.6 m
Operating range limit 0 ... 1 m
Operating range limit Typical operating range
Beam path Divergent
Light source LED, Infrared
Wavelength 850 nm
Light spot size [at sensor distance] 20 mm [200 mm]
Type of light spot geometry Round
Protective circuit Polarity reversal protection
Short circuit protected
Supply voltage UB 10 ... 30 V, DC
Residual ripple 0 ... 15 %, From UB
Open-circuit current 0 ... 15 mA
Number of digital switching outputs 1 Piece(s)
Switching element Transistor, NPN
Switching principle Light switching
Switching frequency 250 Hz
Response time 2 ms
Readiness delay 300 ms
Function Signal OUT
Voltage supply
Type of connection Cable
Cable length 2,000 mm
Sheathing material PUR
Cable color Black
Number of conductors 4 -wire
Wire cross section 0.2 mm²
Dimension (W x H x L) 15 mm x 38.9 mm x 28.7 mm
Housing material Plastic
Plastic housing PC-ABS
Lens cover material Plastic / PMMA
Net weight 55 g
Housing color Red
Type of fastening Through-hole mounting
Via optional mounting device
Type of display LED
Operational controls Multiturn potentiometer
Ambient temperature, operation -30 ... 55 °C
Ambient temperature, storage -30 ... 60 °C
Degree of protection IP 66
IP 67
Protection class II
Approvals c UL US
Standards applied IEC 60947-5-2
Customs tariff number 85365019
ECLASS 8.0 27270904
ECLASS 9.0 27270904
ETIM 5.0 EC002719
ETIM 6.0 EC002719
3D-CAD model - zip
EC declaration of conformity - pdf
UKCA declaration of conformity - pdf
Certificate - ECOLAB - pdf