GSU14E/16T.3-M12V

Ultrasonic fork sensor

Part no.: 50142878

Icon Icon Icon Icon
Series 14
Principle of physics Ultrasonics
Application Detection of non-transparent labels
Detection of transparent labels
Label width, min. 4 mm
Label gap, min. 2 mm
Medium Transparent and not transparent
Special version Manual fine tuning of the switching threshold
Teach input
Protective circuit Polarity reversal protection
Short circuit protected
Supply voltage UB 18 ... 30 V, DC
Residual ripple 0 ... 10 %, From UB
Open-circuit current 0 ... 60 mA, Typical value
Number of teach inputs 1 Piece(s)
Type Teach input
Voltage type DC
Switching voltage high: ≥9V
low: ≤ 2 V
Input resistance 15,000 Ω
Active switching state High
Number of digital switching outputs 2 Piece(s)
Type Digital switching output
Voltage type DC
Switching current, max. 100 mA
Switching voltage high: ≥(UB-2V)
low: ≤ 2 V
Load capacity 0.01 µF
Switching element Transistor, Push-pull
Switching principle IO-Link / NPN light switching (switching in the gap), PNP dark switching (switching on the label)
Switching element Transistor, Push-pull
Switching principle PNP light switching (switching in the gap), NPN dark switching (switching on the label)
Switching frequency 2,000 Hz
Response time 0.2 ms
Readiness delay 300 ms
Max. conveyor speed during teach-in 50 m/min
Type IO-Link
COM mode COM3
Profile Smart sensor profile
Min. cycle time COM3 = 0.5 ms
Frame type 2.5
Specification V1.1
Device ID 2521
SIO-mode support Yes
Number of connections 1 Piece(s)
Function Signal IN
Signal OUT
Voltage supply
Type of connection Connector
Thread size M12
Type Male
Material Metal
No. of pins 5 -pin
Encoding A-coded
Plug outlet Vertical (perpendicular to belt movement)
Design Fork
Mouth width 4 mm
Mouth depth 80 mm
Dimension (W x H x L) 22 mm x 46.9 mm x 96 mm
Housing material Metal
Metal housing Diecast zinc, galvanic nickel coating
Net weight 270 g
Housing color Silver
Type of fastening Mounting thread
Through-hole mounting
Type of display LED
Number of LEDs 3 Piece(s)
Operational controls Control buttons
Function of the operational control Dynamic teach on label carrier and label
Ambient temperature, operation 0 ... 60 °C
Ambient temperature, storage -40 ... 70 °C
Degree of protection IP 65
Protection class III
Approvals c UL US
Standards applied EN 60947-5-2:2007+A1:2012
US patents US 6,314,054 B
Customs tariff number 85365019
ECLASS 5.1.4 27272801
ECLASS 8.0 27272801
ECLASS 9.0 27272801
ECLASS 10.0 27272801
ECLASS 11.0 27272801
ECLASS 12.0 27272801
ECLASS 13.0 27272801
ECLASS 14.0 27272801
ECLASS 15.0 27272801
ETIM 5.0 EC001847
ETIM 6.0 EC001847
ETIM 7.0 EC001847
ETIM 8.0 EC001847
ETIM 9.0 EC001847
ETIM 10.0 EC001847
3D-CAD model - zip
CADENAS PARTcommunity
EPLAN macro - edz
IODD - IODD 1.1 - zip
Configuration software - Sensor Studio - zip
Configuration software - IO-Link Device Collection - zip
Configuration software - IO-Link USB-Master - zip
Software - IO-Link Function Block for TIA V16 - zip
Software - IO-Link Function Block for TwinCAT 3.x - zip
Package insert - pdf
Operating instructions - IO-Link interface description - pdf
Data sheet - pdf
EC declaration of conformity - pdf
UKCA declaration of conformity - pdf