GSM06/2.F0
Fork photoelectric sensor
Series | 06 |
Mounting type | F-type |
Principle of physics | Optical |
Application | Detection of small parts (opaque) |
MTTF | 942 years |
Light source | LED, Infrared |
Wavelength | 940 nm |
Transmitted-signal shape | Pulsed |
Repeatability | < 0.01 mm |
Minimum object size | 0,8 mm x 1,2 mm |
Protective circuit | Polarity reversal protection Short circuit protected |
Supply voltage UB | 5 ... 24 V, DC |
Residual ripple | 0 ... 10 %, From UB |
Open-circuit current | 0 ... 15 mA |
Switching hysteresis | 50 µm |
Number of digital switching outputs | 1 Piece(s) |
Type | Digital switching output |
Voltage type | DC |
Switching current, max. | 50 mA |
Switching voltage | high: ≥(UB-2V) low: ≤ 2 V |
Switching element | Transistor, NPN |
Switching principle | Light/dark switchable |
Switching frequency | 3,000 Hz |
Response time with interrupted light beam | 20 µs |
Response time with uninterrupted light beam | 80 µs |
Number of connections | 1 Piece(s) |
Function | Signal OUT Voltage supply |
Type of connection | Connector (2 mm pitch) |
Design | Fork |
Mouth width | 6 mm |
Mouth depth | 8.5 mm |
Dimension (W x H x L) | 13.4 mm x 13.5 mm x 21.9 mm |
Housing material | Plastic |
Plastic housing | PC-ABS |
Lens cover material | Plastic |
Net weight | 15 g |
Housing color | Black |
Type of fastening | Through-hole mounting |
Type of display | LED |
Number of LEDs | 1 Piece(s) |
Ambient temperature, operation | -25 ... 55 °C |
Ambient temperature, storage | -30 ... 80 °C |
Degree of protection | IP 40 |
Protection class | III |
Standards applied | IEC 60947-5-2 |
Customs tariff number | 85365019 |
ECLASS 5.1.4 | 27270909 |
ECLASS 8.0 | 27270909 |
ECLASS 9.0 | 27270909 |
ECLASS 10.0 | 27270909 |
ECLASS 11.0 | 27270909 |
ECLASS 12.0 | 27270909 |
ECLASS 13.0 | 27270909 |
ECLASS 14.0 | 27270909 |
ECLASS 15.0 | 27270909 |
ETIM 5.0 | EC002720 |
ETIM 6.0 | EC002720 |
ETIM 7.0 | EC002720 |
ETIM 8.0 | EC002720 |
ETIM 9.0 | EC002720 |
ETIM 10.0 | EC002720 |