GS 61/6.2,200-S12

Fork photoelectric sensor

Part no.: 50112422

Icon Icon Icon
Series 61
Principle of physics Optical
Application Detection of non-transparent labels
Label width, min. 2 mm
Label gap, min. 2 mm
Medium Not transparent
Light source LED, Infrared
Wavelength 940 nm
Protective circuit Polarity reversal protection
Short circuit protected
Supply voltage UB 10 ... 30 V, DC
Residual ripple 0 ... 15 %, From UB
Open-circuit current 0 ... 30 mA
Number of teach inputs 1 Piece(s)
Type Teach input
Voltage type DC
Switching voltage high: ≥8V
low: ≤ 2 V
Number of digital switching outputs 1 Piece(s)
Type Digital switching output
Voltage type DC
Switching current, max. 100 mA
Switching voltage high: ≥(UB-2V)
low: ≤ 2 V
Switching element Transistor, Push-pull
Switching principle Switching signal in label gap
Switching frequency 10,000 Hz
Response time 0.05 ms
Readiness delay 300 ms
Max. conveyor speed during teach-in 20 m/min
Number of connections 1 Piece(s)
Function Signal OUT
Voltage supply
Type of connection Cable with connector
Cable length 200 mm
Thread size M12
Type Male
Material Metal
No. of pins 5 -pin
Encoding A-coded
Design Fork
Mouth width 3 mm
Mouth depth 41 mm
Dimension (W x H x L) 11 mm x 30 mm x 60 mm
Housing material Plastic
Plastic housing PC
Lens cover material Plastic/PC
Net weight 70 g
Housing color Black, RAL 9005
Red, RAL 3000
Type of fastening Mounting thread
Through-hole mounting
Via optional mounting device
Type of display LED
Number of LEDs 3 Piece(s)
Operational controls Teach button
Ambient temperature, operation -20 ... 60 °C
Ambient temperature, storage -30 ... 70 °C
Degree of protection IP 65
Protection class III
Approvals c UL US
Standards applied IEC 60947-5-2
Customs tariff number 85365019
ECLASS 5.1.4 27270909
ECLASS 8.0 27270909
ECLASS 9.0 27270909
ECLASS 10.0 27270909
ECLASS 11.0 27270909
ECLASS 12.0 27270909
ECLASS 13.0 27270909
ECLASS 14.0 27270909
ECLASS 15.0 27270909
ETIM 5.0 EC002720
ETIM 6.0 EC002720
ETIM 7.0 EC002720
ETIM 8.0 EC002720
ETIM 9.0 EC002720
ETIM 10.0 EC002720
3D-CAD model - zip
EPLAN macro - edz
EC declaration of conformity - pdf
UKCA declaration of conformity - pdf