GK 14/24 L.2

Capacitive fork sensor

Part no.: 50031714

Icon
Series 14
Principle of physics Capacitive
Application Detection of non-transparent labels
Detection of transparent labels
Label width, min. 10 mm
Label gap, min. 2 mm
Medium Transparent
Protective circuit Polarity reversal protection
Short circuit protected
Supply voltage UB 10 ... 30 V, DC
Residual ripple 0 ... 15 %, From UB
Open-circuit current 0 ... 35 mA
Number of digital switching outputs 2 Piece(s)
Type Digital switching output
Voltage type DC
Switching current, max. 200 mA
Switching element Transistor, PNP
Switching principle Switching signal in label gap, switchable
Switching element Transistor, NPN
Switching principle Switching signal in label gap, switchable
Switching frequency 5,000 Hz
Response time 0.1 ms
Readiness delay 100 ms
Number of connections 1 Piece(s)
Function Signal OUT
Voltage supply
Type of connection Connector
Thread size M12
Type Male
Material Metal
No. of pins 5 -pin
Encoding A-coded
Plug outlet Vertical (perpendicular to belt movement)
Design Fork
Mouth width 1 mm
Mouth depth 85 mm
Dimension (W x H x L) 24 mm x 36.5 mm x 110 mm
Housing material Metal
Metal housing Aluminum
Net weight 175 g
Housing color Red
Type of display LED
Number of LEDs 3 Piece(s)
Operational controls Multiturn potentiometer
Ambient temperature, operation 0 ... 60 °C
Ambient temperature, storage -10 ... 70 °C
Degree of protection IP 65
Protection class III
Standards applied IEC 60947-5-2
Customs tariff number 85365019
ECLASS 5.1.4 27270102
ECLASS 8.0 27270102
ECLASS 9.0 27270102
ECLASS 10.0 27270102
ECLASS 11.0 27270102
ECLASS 12.0 27274201
ECLASS 13.0 27274201
ECLASS 14.0 27274201
ECLASS 15.0 27274201
ETIM 5.0 EC002715
ETIM 6.0 EC002715
ETIM 7.0 EC002715
ETIM 8.0 EC002715
ETIM 9.0 EC002715
ETIM 10.0 EC002715
3D-CAD model - zip
EPLAN macro - edz